Communication modules from the remote I/O system PSSuniversal 2 are used as a head module, for connection to your existing system architecture. When combined with the I/O modules for PSSuniversal 2 you have a tailored solution for your periphery expansion. The Ethernet-based fieldbus modules are connected to the higher level controller via standard industrial fieldbus protocols. The corresponding failsafe protocol is always supported in addition to the fieldbus protocol.
PSSuniversal 2 – Communication modules for remote I/O systems
The right solution for your application
Your benefits at a glance
- Optimised handling during commissioning and service
- Precise diagnostics
- Rapid fault localisation and troubleshooting
- Openness
Simple commissioning – An overview of the features
- Ability to adapt to PROFINET / PROFIsafe and Ethernet/IP / CIP Safety by exchanging the head module
- Safe I/O modules universally usable in an identical manner for a wide variety of safety protocols
- Designed for applications up to SIL 3 in accordance with IEC 61508 / PL e in accordance with EN 13849 and for other international standards
- Simple configuration using our PASconfig software
Perfectly tailored to your particular industry application
Our product range: PSSuniversal 2 – Communication modules
Top
Headoffice
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Technical Support
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Canada: +1 888-315-PILZ (315-7459)
- Mexico: +52 55 5572 1300
- Brazil: + 55 11 4942-7032
- United States (toll-free): +1 877-PILZUSA (745-9872)
Europe
- Turkey: +90 216 577 55 52
- Austria: +43 1 7986263-444
- Sweden: +46 300 13990 / +45 74436332
- France (toll-free): +33 3 88104000
- Ireland: +353 21 4804983
- Russia: +7 495 6654993
- Germany: +49 711 3409 444
- Spain: +34 938497433
- United Kingdom: +44 1536 460866
- Netherlands: +31 347 320477
- Portugal: +351 229 407 594
- Switzerland: +41 62 889 79 32
- Italy: +39 0362 1826711
- Belgium: +32 9 321 75 70
- Finland: +358 10 3224030 / +45 74436332
- Denmark: +45 74436332
Asia Pacific
- Thailand: +66 210 54613
- China: +86 400-088-3566
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- New Zealand: +64 9 6345350
- South Korea: +82 31 778 3390
- Japan: +81 45 471 2281
- Singapore: +65 6829 2920
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334