IP67 modules

For cabinet-free installation with IP67

IP67 modules

With the PDP67 modules, Pilz offers solutions for decentralised applications directly in the field. The modules have protection type IP67, meaning they are resistant to dirt and water. The decentralised modules optimise installation and wiring work. They save time, money and space in the control cabinet.

As they are integrated into dirt and water-repellent IP67 housings, the PDP67 modules reliably ensure safety even in rugged industrial environments.

You’ll find the required cable, connector and adapter accessories under Connection technology

Connect safe sensors directly

Product photo of new input and output modules PDP67 F 10DI4DO 5/8 ION (VA)

PDP67 modules are used directly in the field, and forward signals from the sensors connected decentrally in the field to the safe small controller PNOZmulti 2.

Pilz is expanding its product portfolio for decentralised applications with the input and output modules PDP67 F 10DI4DO 5/8 ION (VA). The PDP67 modules have ten safe digital inputs and, as a new feature, have four safe semiconductor outputs, which enable the modular safety gate system PSENmlock to be connected directly, for example. You configure your safety circuit in the software tool PNOZmulti Configurator. You can connect up to four of the modules with protection type IP67 to the PNOZmulti 2 via the link module PNOZ m EF PDP-Link. Up to four safe sensors per PDP67 module - so a total of up to 64 sensors- can be monitored flexibly in the field in this way. A version with stainless steel screw connections is available, for use in the food industry. M12 plug-in connectors, two 5-pin and two 8-pin, link sensors and actuators quickly and easily to the PDP67 module.

  • Complicated wiring is avoided
  • Reduces costs when expanding and commissioning modular production plants

Order in the E-Shop

Save costs with decentralised periphery!

Product photo with white background

The new decentralised input and output module PDP67 F 8DI4DO 5/5 ION can be parameterised from software version 11.4.0 of the PNOZmulti Configurator and has eight safe digital inputs and four safe semiconductor outputs. Eight outputs are configurable as standard, test pulse or 24 V. Possible connections are four 5-pin M12 plug-in connectors for direct connection of coded safety gate switches PSENcode or safety light curtains PSENopt II, for example. The version PDP67 F 8DI4DO 5/5 VA ION with stainless steel screw connections is available for use in the food industry.

Order in the E-Shop

Decentralised safety for modular plants

Flexible and modular automation solutions require I/O systems that offer personnel and process protection directly at the point of danger. The new PDP67 PN with Profinet/Profisafe interface enables exactly that. Thanks to the IP67 protection type and robust zinc housing it is ideal for positioning on the machine, outside of the control cabinet. It provides reliable safety even at temperatures of -30°C to 70°C!

The I/O module is simple to configure and can easily be integrated into existing Profinet/Profisafe networks. The absence of control cabinets and the use of simple M12 plug-in connectors reduces the wiring work significantly. That saves time during commissioning and enables modular production plants to be expanded with ease. Thanks to universal connections, which can be configured as both inputs and outputs, users only need to keep one type of PDP67 PN in stock. That saves additional space in the warehouse!

Order in the E-Shop

PDP67 PN with Profinet/Profisafe-interface

IO-Link Safety Master PDP67

Product picture, IO-Link Safety Master PDP67

As an all-round device, the IO-Link Safety Master PDP67 offers a wide range of options to connect the most diverse devices, including IO-Link and IO-Link Safety, safe input and output signals, as well as standard signals. It also expands the functions of a conventional IO-Link Master by adding the option for safe communication in the field of functional safety. The IO-Link Safety Master is the decentralised interface to the higher level safety controller and enables a point-to-point connection up to field level. The module also offers configurable ports, through which it is possible to process safe input and output signals.

More about IO-Link Safety Master PDP67

Simple installation of IP67 modules – Your benefits

  • Less planning and design work, thanks to simple installation
  • No control cabinet necessary
  • Enables a modular machine concept
  • Can be used up to protection type IP67
  • Reduced wiring

Features of IP67 modules

Features of IP67 modules
  • Reduced wiring due to plug-and-play with standardised M12 plug-in connections
  • Installation almost anywhere due to compact and robust housing
  • Decentralised installation of safety-related, digital sensor and actuator technology
  • Simple configuration due to proven PILZ tools
  • Integrated web server for rapid fault diagnostics (PDP67 PN)
  • Universally configurable, safe inputs/outputs (PDP67 PN)
  • Application in heights up to 5,000 m

Features / products

Passive junction PDP67 F 4 code

Digital input modules PDP67 F 8DI ION (VA)

Decentralised input modules PDP67 F 8DI ION PT

Decentralised input and output modules
PDP67 F 10DI4DO 5/8 ION (VA)

Decentralised input and output modules
PDP67 F 8DI4DO 5/5 ION (VA)

Profinet/Profisafe modules PDP67 PN

Order number

773603

773613 - with stainless steel screw connection

773600

773614 - with stainless steel screw connection

773616

 

772610

772611 - with stainless steel screw connection

772600

772601 - with stainless steel screw connection

4R000001

 

Bus protocol - IO net p IO net p IO net p IO-net p Profisafe / Profinet
Cascadable
  •  
  •  
  •  
  •  
  •  

-

Plug-and-play M12 connector
  •  
  •  
  •  
  •  
  •  
  •  
Diagnostic LED
  •  
  •  
  •  
  •  
  •  
  •  
Configuration - PNOZmulti Configurator PNOZmulti Configurator PNOZmulti Configurator PNOZmulti Configurator PASconfig
Number of inputs and outputs 4 Inputs 8 safe inputs / standard outputs, configurable 8 safe inputs / standard outputs, configurable 10 safe inputs / 4 safe semiconductor outputs; 8 outputs
configurable as standard, test pulse or 24 V; connections 2 x M12 5-pin and 2 x M12 8-pin
8 safe inputs / 4 safe semiconductor outputs, 8 outputs configurable as standard, test pulse or 24 V outputs, 4 x 5-pin M12 female connector.

Up to 12 safe digital inputs (configurable), up to 6 safe digital outputs (configurable), 2 safe digital outputs, 2-pin

Housing Plastic Plastic Plastic Plastic Plastic Die-cast zinc
Connection

PSENcode PSENslock

Configurable safe small controllers PNOZmulti

Configurable safe small controllers PNOZmulti

Configurable safe small controllers PNOZmulti 2 Configurable safe small controllers PNOZmulti 2 Any Profinet/Profisafe controller
To E-Shop Order now Order now Order now Order now Order now Order now

Decentralised and passive – decentralised safety

enable simple configuration and installation in Profinet/Profisafe networks. They expand our PDP product range and can be integrated into the network of remote I/O systems PSSuniversal 2. Sensors as well as actuators can be connected to an IP67 device thanks to flexibly configurable I/O ports. As such the device is highly flexible for use in the most diverse applications. It also simplifies your stockholding! Thanks to the robust, zinc housing it withstands temperatures of -30° to 70°C.

The enables the connection of up to four sensors PSENslock or PSENini. As well as being able to connect to the configurable control systems PNOZmulti, PNOZmulti Mini and PNOZmulti 2, safety relays PNOZsigma are also available.

Digital PDP67 modules with protection type IP67 forward signals from the sensors connected decentrally in the field to the evaluation device on the small controllers PNOZmulti 2. Up to 64 sensors and actuators can be connected. Complicated wiring is avoided. That way you reduce costs during commissioning and when expanding your machinery and production plants.

Decentralised and passive – decentralised safety

Industry uses – Wherever decentralisation plays an important role

Our product range: IP67 modules

Accessories for IP67 modules

Various accessories are available, such as connection cables and adapters.

Network modules

Flexible and modular automation solutions require I/O systems that offer personnel and process protection directly at the point of danger. This is made possible by PDP67 modules with Profinet/Profisafe interface and the communication standard IO-Link Safety.

Passive junction

Passive junctions optimise your installation and wiring effort by removing the need for additional, cost-intensive hardware. Up to 4 PSENcode units can be connected to any evaluation device (PNOZ X, PNOZsigma) via the passive junction, using M12 connection technology.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support
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
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field