Safety switches

Optimum position monitoring

Five different safety switches

Safety switches can be used to monitor the widest range of safety gates. They ensure that hazardous machine movements stop when the safeguard is opened. The most diverse operating principles are available, such as mechanical, magnetic or coded safety switches.

Need a safety locking device for your application because there are dangerous overrun movements? Here too, we offer a wide portfolio of suitable products. All the information you need can be found under Safety switches with guard locking

Flexible use in accordance with EN ISO 14119 – Benefits of the safety switches

  • Compact design for easy, space-saving installation
  • Can be used in a wide range of applications
  • Cost savings thanks to series connection
  • Long product service life thanks to rugged housing
  • Safe, complete economical solution in conjunction with Pilz evaluation units
Graphic showing a sheet welding machine

Features of the safety switches

Graphic containing the words EN ISO 14119
  • Meet the requirements of ISO 14119
  • Mode of operation / coding: mechanical (PSENmech), non-contact magnetic (PSENmag, PSENhinge), non-contact coded (PSENcode) as well as fully coded, uniquely fully coded (PSENcode)
  • Protection type: IP65 (PSENmech), IP67 (PSENhinge), IP67 / IP6K9K (PSENmag, PSENcode)

Secure safety gate and position monitoring – For every environment and application

For monitoring of gates in safety fences, for covers, flaps and roll-up doors or for position detection: the safety switches PSENmech, PSENmag and PSENcode are suitable here. Our safety switches are particularly economical in meeting the requirements of EN ISO 14119 and combine productivity with safety and user friendliness.

Pilz safety switches are available with various designs and operating principles. They can also be used under difficult environmental conditions. Connect the safety switches in series and save costs too!

But sensor technology on its own is not enough: The solution is only complete with the corresponding evaluation options. That's why Pilz offers a safe, complete solution comprising sensor technology and controller. It means you save time and money in implementing all components, including certified safety.

Blue industrial plant with safety gate

Our product range: Safety switches

Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support
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
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field