Functional Safety and Industrial Security for use in the hydrogen industry

Hydrogen (H2) is considered the energy source of the future. It will play a key role in the transition to a sustainable power supply. Pilz is contributing to this transition with the focus on hydrogen safety, by optimising the generation of green hydrogen from renewable energy sources such as wind power or photovoltaics as well as the safe distribution to users via safety-related solutions. Our core competence in the field of Functional Safety and automation ensures a green and safe future.

Hydrogen H2 – Safe and Secure

Image photo hydrogen H2

Hydrogen is a highly flammable gas. For safe production, handling and use, you need safety systems to reliably prevent and manage hazardous situations when dealing with hydrogen.

Pilz offers a variety of solutions for controlling and monitoring safety functions. We can help you increase the safety of your hydrogen – with certified components, reliable sensor technology and comprehensive services throughout the whole lifecycle. 

Pilz can support you with the challenges of hydrogen safety

Our safety systems for hydrogen safety:

  • Safe small controller PNOZmulti 2 controls and monitors the required safety functions in your hydrogen application  
  • Automation system PSS 4000 is used on large plants in the hydrogen industry in the field of Functional Safety - when a large number of inputs and outputs are required
  • PNOZmulti 2 and PSS 4000 are certified up to SIL 3 of EN IEC 61511 and satisfy the requirement of EN IEC 61508

Our safety solutions for Industrial Security:

With the increasing digital networking of plants and systems in hydrogen production, storage and hydrogen applications in industry, the topic of Industrial Security must absolutely be taken into consideration in order to protect sensitive plant data. Here too, Pilz offers tried and tested solutions for dealing with threats.

  • I.A.M. (Identification and Access Management) provides support from user authentication to operating mode selection, or data and network security to access management.
  •  protects the control network from manipulation through unauthorised access. The online connection is established via a VPN connection with role-based user management (developed in accordance with IEC 62443)

Your benefits at a glance:

  • Control and monitor all safety-related functions
  • Monitoring of safety functions such as pressure, temperature, current, voltage and leak, gas and flame detection
  • Certified hardware: PNOZmulti 2 and PSS 4000 certified up to SIL 3 of EN IEC 61511; satisfy the requirement of EN IEC 61508
  • Intuitive software tool: Configurable function blocks – no programming skills required
  • High productivity through integrated diagnostics and comprehensive visualisation options

More information about our solutions in the hydrogen industry

White paper "Functional Safety and Industrial Security for the hydrogen industry"

Our white paper summarises the essential requirements of Functional Safety and Industrial Security for the production, handling and use of hydrogen.

Solution flyer for applications in the hydrogen industry

In this flyer we present comprehensive solutions for the control and monitoring of safety functions in the hydrogen industry. 
 

Additional information

In the FAQ section for the hydrogen industry you will find further questions and answers on Functional Safety and Industrial Security. 

FAQs about hydrogen solutions

Consultancy service tailored to your requirements in the hydrogen industry

Let us advise you on the solutions we can offer to meet your requirements in the hydrogen industry.

Arrange an appointment now.

Our solutions for your applications in the hydrogen industry
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
Technical Support