Configurable safe small controllers PNOZmulti

Many functions, one solution!

Flexible to use and easy to operate!

Are you looking for a solution for machinery safety? Do you need to monitor safety functions such as E-STOPs, safety gates or light curtains on your plant or machine? Maximum safety up to PL e or SIL CL 3? We have a simple, flexible and scalable solution for you: the original PNOZmulti! The world’s first configurable safety controller!

The small controllers PNOZmulti are based on a modular hardware and software solution, with intuitive parameter setting.

The configurable, safe small controllers PNOZmulti - they’re multi-talented and go the distance! Count on the 2nd generation now - the success story continues!

Save time and costs in all engineering phases - Benefits to you

  • Worldwide safety standard for various automation environments and communication systems - cost-effective and sustainable
  • Easy modifications to the configuration thanks to pre-configured software blocks
  • Simple diagnostics mean minimum machine downtimes and high plant availability
  • Just one system from planning to maintenance - possible to expand or change functions at any time
  • Maximum safety - categories up to PL e of EN ISO 13849-1 and SIL CL 3 of EN IEC 62061, depending on the wiring

Our product range of configurable safe small controllers PNOZmulti

More information

The product ranges PNOZmulti Classic and PNOZmulti Mini were discontinued as of 31.12.2024. The PNOZmulti 2 product range is available as the successor.

Repair guarantee: in accordance with the Pilz General Terms and Conditions, at least up to 2 years after the product has been discontinued.

Further information:

If you have any further questions or require support, please contact our International Support at [email protected]
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field