Safe for the lifetime of the machine - with Pilz safety sensors PSEN

Whether for rugged industrial use, complex automation concepts or the highest safety requirements: our sensors are as robust, durable and future-proof as your ideas.

Rely on high-performance, flexible safety sensors – certified to international standards. Our sensors are robust in use and simple to operate. They integrate seamlessly into existing automation processes, enabling continuous monitoring of safety-related areas and ensuring that your plant runs smoothly.

Our safety solutions are based on international safety standards and therefore ensure that your plant design is legally compliant. At the same time they make it easier to implement challenging automation concepts. The combination of reliable technology and ease of use guarantees that your production processes run efficiently and are safe and sustainable – for the lifetime of the machine.

Discover our wide-ranging offer: from position monitoring and safety gate guarding to access and area monitoring. Direct to our sensor technology product range

 

Three features that set PSEN sensors apart

Safe and robust – where it matters.

Reliability and resilience are key in industrial environments. Our sensors withstand dust, vibration, cold and cleaning processes. Thanks to generous installation tolerances, they facilitate assembly and ensure high plant availability – for fewer downtimes and greater safety.

Safe and durable – because reliability counts.

Reliable components reduce repairs and ensure consistently high productivity. This reduces downtimes to a minimum and lowers maintenance and the cost of spare parts.
The result: On-time deliveries, maximum availability and low overall operating costs.

Safe and future-proof – for tomorrow's productivity.

Modern safety requires smart solutions: Our sensors offer flexible fieldbus connections, simple wiring and safety to suit your application – tailored to your needs. With our comprehensive expertise, we can help you implement end-to-end safety solutions – for current and future requirements.

Safe sensor technology solutions for your application

Modular safety gate systems with access permission

Our modular safety gate system offers a flexible, complete solution. Choose the right components to assemble your system: sensor, handle, escape release, diagnostic system and evaluation device. Flexible assembly enables rapid installation and simple operation. As an option, access management ensures that only authorised employees gain access to the system and the control commands.

 

Assemble modular safety gate systems

IO-Link Safety – Safe communication up to field level

With the safe, standardised point-to-point communication IO-Link Safety, you can integrate safety sensors up to field level, quickly and conveniently. At the same time, you benefit from advanced diagnostic options, which make your processes more transparent and more efficient. Benefit to you: simple integration, optimised diagnostics and maximum security for the future. 

Discover the benefits of IO-Link Safety for your sensor technology applications

Access and area monitoring – Safe, non-contact, barrier-free

Whether it’s a case of open access points, stationary and mobile danger zones or rear access protection: electrosensitive protective equipment enables effective and flexible safeguarding. With our safety light curtains, safety laser scanners and safe radar sensors, we offer the technology that’s right for you. With the highest safety level and short reaction times, as well as simple configuration and operation. The robust technologies and versatile diagnostic options guarantee high plant availability.

Sensor technology for access and area monitoring

Your benefits with PSEN safety sensors

  • Certified safety: 
    Meets the highest international standards, tested in accordance with current standards and regulations
     
  • Productivity without compromise: 
    Work is carried out safely with maximum plant availability for continuous processes and reliable workflows.
     
  • Flexible integration:
    Modular, expandable and adaptable to your specific production requirements.
     
  • Simple installation:
    Well-designed mounting options and intuitive handling make commissioning easier.
     
  • Robust and durable:
    Reliable operation, even under rugged environmental conditions – for the lifetime of a machine.
     
  • Complete one-stop solution:
    Sensor and control technology from Pilz – perfect compatibility.
Martin Bellingkrodt, Product Manager, Sensor Technology

“Our safety sensors are flexible for integration into your plant. With sophisticated technology and a wide-ranging portfolio with scalable solutions, we offer not just certified safety, but also maximum productivity. Meeting your requirements – today and tomorrow.”

Martin Bellingkrodt, Product Manager, Sensor Technology

Pilz provides support – from selection through to integration

Unsure what to select or how to achieve standard-compliant implementation? We can help, providing training, technical support and expert knowledge. Together we’ll design your safety solution – efficient, durable and future-proof.

Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support
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
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field