Pilz is technology leader and a complete solution supplier in safe automation technology. Our safety controllers are used all over the world and are well-proven over many years. Trust in our expertise in machinery safety: we have the right solution for every requirement! Always in focus: the safe shutdown of hazardous movements and the smooth control of your machinery.
Safety is our core competency, which is why our mission is to automate plant and machinery in such a way that the safety of human, machine and environment is always guaranteed.
Safe control technology from Pilz
With control technology from Pilz, your automated plants become safer! The result: Happy and healthy employees and maximum availability of your machines for maximum commercial success.
Find the right technology to suit your requirements!
You’re in safe hands with Pilz
Safe with control technology from Pilz
For applications with a low number of safety functions, opt for the safety relays PNOZ. They are simple and user-friendly to use, plus they are particularly space-saving thanks to their narrow housings.
Our safe small controllers are the right choice when the focus is on flexibility and modularity. PNOZmulti stands for refreshingly easy operation via a graphic configuration software tool.
Complex processes can be programmed intuitively with our PLC controllers PSSuniversal PLC from the automation system PSS 4000. As a result you can monitor safety and non-safety-related control functions in one system. With us you’ll find the right control technology for your requirements.
Benefits of safe control technology from Pilz
- High plant availability and greater economy
- Protect your staff through safety up to performance level e of EN ISO 13849-1 and SIL CL 3 of IEC 62061
- Simple, user-friendly operation and intuitive configuration
- Proven Pilz technology with quality that you can rely on
- The best automation solutions for your requirement
- Monitoring of all common safety functions and numerous automation functions
- Common communication protocols are supported
- Flexibility and modular expandability – our solutions grow with your plant
Our product range:
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Brazil: + 55 11 4942-7032
- Canada: +1 888-315-PILZ (315-7459)
- Mexico: +52 55 5572 1300
Europe
- Switzerland: +41 62 889 79 32
- Netherlands: +31 347 320477
- Turkey: +90 216 577 55 52
- Spain: +34 938497433
- Russia: +7 495 6654993
- Finland: +358 10 3224030 / +45 74436332
- Ireland: +353 21 4804983
- France (toll-free): +33 3 88104000
- United Kingdom: +44 1536 460866
- Germany: +49 711 3409 444
- Belgium: +32 9 321 75 70
- Denmark: +45 74436332
- Austria: +43 1 7986263-444
- Sweden: +46 300 13990 / +45 74436332
- Italy: +39 0362 1826711
- Portugal: +351 229 407 594
Asia Pacific
- New Zealand: +64 9 6345350
- Thailand: +66 210 54613
- Singapore: +65 6829 2920
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- China: +86 400-088-3566
- Japan: +81 45 471 2281
- South Korea: +82 31 778 3390