Muting lamps PITsign

Safe display of muting states

Muting lamps PITsign

Muting is the temporary, automatic suspension of a safety function during a machine's normal operation. It is mostly required when transporting material into or out of a danger zone. Use visual means to indicate the muting status of protective devices and so warn people against entering danger zones, whether accidentally or intentionally. Use Pilz muting lamps PITsign!

More than just a lamp

  • Either as components for monitoring muting functions or as a complete solution in conjunction with other Pilz products
  • Increased safety for man and machine as the muting status is signalled
  • Smooth production within muting areas
  • Complete solution in conjunction with approved evaluation devices
  • Safe, error-free control of the muting lamps
  • Reliable monitoring of the lamp function
More than just a lamp

Signals create safety

Unmonitored muting lamps PIT si1.1

During the muting operation, the operator must be alerted to the danger that is created by suspending the safety function. PITsign muting lamps are specially designed for this purpose. They light up as soon as muting mode is started.

Unmonitored muting lamps PIT si1.1

  • Unmonitored muting lamp
  • Suitable for use with light curtains PSENopt, devices with dual-pole outputs, safety relay PMUT X1P

Monitored muting lamps PITsi1.2

  • Muting lamp
  • For applications up to Category 4 of EN 954-1, up to SIL 3 of EN/ISO 62061 and/or up to PL e of EN ISO 13849-1
  • 2 semiconductor signal outputs issue a warning and message in the case of a defective lamp
  • For universal use thanks to integrated lamp monitoring in accordance with the ESPE standard 61496-1/-2

LED muting lamp PIT si2.1

  • Unmonitored LED muting lamp
  • e.g. suitable for use with PSENopt light curtains, programmable control systems PSS, devices with dual-pole outputs or the safety relays PMUT X1P
  • Service life up to 50,000 hours

Indicator light unit PIT si3.1

  • Unmonitored indicator light unit
  • Signals various operating and plant statuses (red and green light element)
  • Signals process errors and warning zone violations (amber light element)

Safe signals

Use muting lamps PITsign wherever access to machinery or machine parts is secured through opto-electronic protective devices.

It may, for example, be used in:

  • Machine or robot cells
  • Laser welding plants
  • Plants in the automotive industry

Industry uses

Industry uses

Use our PSENopt light barriers and muting lamps! You’ll get the perfect solution for handling and loading stations on which protective devices are suspended temporarily. All advanced light barriers offer extended functionality such as muting, blanking and cascading. When the material moves through the gate, the light barrier is suspended temporarily and the muting lamp comes on to prevent anyone entering the danger zone. Accessories range from deviating mirrors, post protectors for shock, collision and vibration protection, protective IP6k9k housing through to test rods.

Our product range: Muting lamps PITsign

Muting lamps PITsign

With Pilz you can choose between monitored and unmonitored muting lamps. Or take your choice based on bulb or LED.

Muting lamp accessories

You can also take advantage of the accessories for the muting lamps PITsign.
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field