Pushbutton unit PITgatebox

Simple operation of your safety gate system

Pushbutton unit PITgatebox

With the pushbutton unit PITgatebox, you can easily and flexibly control safety gate switches and systems. And there's another added safety factor thanks to the integration of PITreader – user authentication. This enables user permissions to be checked via RFID transponder before the gates are operated. Depending on the qualification and function of the employees, it is possible to ensure that the correct group of people has access to the system.

Commands such as activate, stop or reset your machine can be controlled following successful authentication. Your machinery is thus optimally protected against incorrect operation or even manipulation. Thanks to the slimline design, the robust operating unit is quick and easy to fit to conventional profile systems.

Especially when combined with the safety locking devices PSENmlock and PSENslock, the PITgatebox gives you a one-stop modular safety gate solution tailored to your individual needs – and with integrated authentication if required.

Pushbutton unit PITgatebox with PITreader card unit – control unit with access permission system

Using individual RFID cards, staff can authenticate themselves via the PITgatebox with integrated PITreader card unit. This guarantees that only authorised staff have access to the plant and can implement commands such as activate, stop or reset the machine.

Access permission is provided via the transponder cards PITreader card, which can be written individually. The company's existing RFID-capable cards can also be used; the familiar PITreader keys can also continue to be used. Thanks to the slimline design, the robust control unit – like all PITgatebox versions – is quick and easy to fit to conventional profile systems.

Pushbutton unit PITgatebox with PITreader card unit – control unit with access permission system

The benefits of the pushbutton unit PITgatebox at a glance

  • Simple operating function meets premium quality and design
  • PITreader with RFID keys for activation of the PITgatebox
  • High quality die cast zinc metal IP65 housing is highly robust to shock, vibration and collision
  • Slimline housing for space-saving installation on standard aluminium profile systems
  • Flexible installation thanks to integrated rotatable mounting bracket
  • Fast, simple installation without wiring thanks to M12 12-pin connection

Use and applications of the pushbutton unit

  • The pushbutton unit can be used to control machines (e.g. presses) and plants
  • Versatile combinations with safety locking devices such as PSENmlock or PSENslock, e.g. on sliding and swing doors
  • Fulfil other commands in mechanical engineering such as activate, stop or reset plant

Our product range:

Pushbutton unit PITgatebox

The pushbutton unit PITgatebox enables you to control safety gate switches and systems easily and flexibly.

Accessories for the pushbutton unit PITgatebox

Here you'll find our accessories and spare parts for the pushbutton unit PITgatebox.

Pushbutton unit PITgatebox with PITreader

Control unit with access permission system for controlling safety gate switches and systems.
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field