PSSuniversal – Controllers in the automation system PSS 4000

Merging of safety and automation

Merging of safety and automation

With the automation system PSS 4000, you can implement projects for safety and automation. Both worlds merge to form an optimally matched system which offers controllers in two performance classes.

The PSSuniversal PLC controllers are a suitable solution for interlinked, complex plants. They can be used as part of a network or as a stand-alone system. The PSSuniversal multi controllers are suitable for use on machines or in small plants. In combination with I/O modules, you can use these controllers to create control systems that are tailored to your individual requirements.

The PSSuniversal multi and PSSuniversal PLC controllers can be easily connected to existing automation architectures and to various third-party controllers. They can then be used as a PLC controller or as a periphery system – for both safety and automation.

One solution for every requirement – Benefits

  • Processing of safety and automation functions (feedback-free)
  • Various hardware performance classes
  • Can be used as a stand-alone controller or as part of a network
  • Modular system structure for customised solutions
  • Simple handling of complex functions using the software PAS4000
  • Shorter project times thanks to hardware-independent programming
  • Can be integrated in existing automation structures
One solution for every requirement

Project control made easy – Features of PSSuniversal controllers

Features of PSSuniversal controllers
  • PSSuniversal module bus for connection of up to 64 I/O modules
  • Integral power supply
  • Integrated switch function for SafetyNET p linear topology
  • SD card to store the device project and configuration data
  • Complies with international safety standards up to PL e
  • Lift standards EN 81-1/2 and EN 50129
  • Configurable using the graphics program editor PASmulti and/or programmable in PAS IL (instruction list), PAS LD (ladder diagram) and PAS STL (structured text) in accordance with EN/IEC 61131-3

Diverse functions to meet your requirements

The automation system PSS 4000 is characterised by the perfect interaction between various components and the detailed software. Different functions support you in the implementation of your own specific automation project: Safe motion monitoring, the Fast Control Unit for fast switching operations or the safe electronic rotary cam arrangement. Essential: PSSuniversal PLC or PSSuniversal multi controllers.

Diverse functions to meet your requirements

Applications and certificates

Applications and approvals

Our comprehensive expertise covering a multitude of applications has been applied in the controllers for the automation system PSS 4000. Different functions are available, to allow you to implement a wide variety of applications. In addition, the PLC controllers with the -R marking have special approvals. Furthermore, they meet standards that enable them to be used in the rail sector and on lifts/escalators. For hostile environments, we offer robust PLC controllers (-T), which can be used in temperatures ranging from -40°C to 70°C.

Our product range: Controllers in the automation system PSS 4000

PSSuniversal PLC controller

PSSuniversal PLC is the "all-rounder" of the PSS 4000 automation system. The programmable logic controller (PLC) can be programmed in the main EN/IEC 61131-3 languages for standard and safety tasks and can be configured using the graphics program editor PASmulti. Standardisation is easy, thanks to ready-made software blocks.
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field