The input and output modules can be combined individually to match your actual needs. A large selection of I/O modules is available for safety-related, non-safety-related, digital and analogue signal processing. When changes are made to the system at a later date, simply add new modules or exchange existing ones. This gives you an extremely high level of flexibility. PSSuniversal supports a unique mixture of safety and automation functions in one system.
PSSuniversal – I/O modules for controllers and I/O systems
Combined individually
I/O modules: the flexible solution – Your benefits
- Individual combination of input/output modules for the remote I/O system and the PSSuniversal control system
- Solutions for safety-related and standard control tasks
- The fine granularity of the system means precise adjustment to your specific requirements
- Simple exchangeability of the modules for subsequent system adjustments
- Identical hardware structure of the remote I/O system and control system
- It is possible to change to a higher performance class by simply swapping the head module
Features of I/O modules – Overview
- For safety-related, non-safety-related, digital or analogue signal processing
- Up to 64 modules can be installed in any order
- Supply voltage modules for the formation of different supply groups or as a refresh module for the higher performance classes
- Base modules as carrier units for the modules ensure simple exchange when changes are made to the system
I/O modules – Ready for a huge range of different applications
A wide range of input and output modules for functional safety and standard control functions are available for the most diverse applications. The system's fine granularity ensures the utmost flexibility when it comes to adapting the various periphery modules.
Temperature-resistant modules
Harsh environments demand components that will operate reliably, even under considerable temperature variations. For these circumstances there are PSSuniversal special modules,which are identified with a T in the type description. They can be found wherever control cabinet heating would be impractical or uneconomical or in cases where the ambient temperature is high. In a temperature range of -30 °C to +60 °C, they can easily withstand moisture and condensation within the scope of pollution degree 2.
As individual as your industry application
Our product range: I/O modules for controllers and I/O systems
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Canada: +1 888-315-PILZ (315-7459)
- Mexico: +52 55 5572 1300
- Brazil: + 55 11 4942-7032
Europe
- United Kingdom: +44 1536 460866
- Switzerland: +41 62 889 79 32
- Portugal: +351 229 407 594
- Turkey: +90 216 577 55 52
- Italy: +39 0362 1826711
- France (toll-free): +33 3 88104000
- Belgium: +32 9 321 75 70
- Austria: +43 1 7986263-444
- Sweden: +46 300 13990 / +45 74436332
- Spain: +34 938497433
- Netherlands: +31 347 320477
- Ireland: +353 21 4804983
- Finland: +358 10 3224030 / +45 74436332
- Russia: +7 495 6654993
- Denmark: +45 74436332
- Germany: +49 711 3409 444
Asia Pacific
- Singapore: +65 6839 2920
- Japan: +81 45 471 2281
- South Korea: +82 31 778 3390
- Thailand: +66 210 54613
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- China: +86 400-088-3566
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- New Zealand: +64 9 6345350