The configurable safety systems PNOZmulti have been on the market since 2002 and are now in use hundreds of thousands of times over. They enable you to implement several safety functions on a plant or machine.
Thanks to the modular structure, PNOZmulti can be adapted to the size of your plant or machinery. By using a variety of modules – such as speed or standstill monitor, safe analogue input modules or various base units – you can make your application extremely flexible. The safety systems are multifunctional, freely configurable and tailor-made for many areas of mechanical and plant engineering.
PNOZmulti monitors safety functions such as E-STOP, safety gates, light barriers, two-hand and many more. Our configurable safety systems PNOZmulti are a worldwide safety standard for all machine types!
Already familiar with the 2nd generation of small controllers PNOZmulti? The success story continues!