Operator devices / operator terminals PMI - HMI with PMI

Modern HMIs for diagnostics and visualisation

Two operator devices / operator terminals PMI

Operator devices PMI (Pilz Human Machine Interface) are used to operate, monitor and control your technical processes. We can offer you a wide range - from a simple diagnostic unit to an operator terminal for challenging applications. Our compact operator devices offer maximum functionality. They are easy to integrate into your production and automation system.

Good visualisation and diagnostics also mean shorter downtimes and therefore increased efficiency. When an error occurs, machine diagnostics have a special role to play. Used in conjunction with Pilz controllers, you have a system that enables rapid troubleshooting when production errors occur.

Do you need comprehensive diagnostic functionalities? Then you should use our diagnostic concept PVIS or the visualisation software PASvisu!

Benefits and features of the PMI operator devices at a glance

  • Reduced downtimes and increased plant efficiency
  • Flexible, complete solution for visualisation of the automation system PSS 4000 and PNOZmulti
  • Wide range of application options due to numerous display sizes and feature options
  • Sophisticated diagnostic and visualisation concept with PASvisu and PVIS software
  • "made in Germany" - designed, developed, constructed, manufactured
  • Optimum performance, plus heat-stable due to modern low-power RISC processors
  • Insensitive to vibration, dust and spray water (front: IP65)
  • Fast data transfer via Ethernet interface
  • Design, development and manufacture - Made in Germany
A man in front of a Pilz operator terminal

Our product range: Operator terminals
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
  • Singapore: +65 6829 2920
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field