Modules from Pilz allow you to achieve a high degree of decentralisation. Devices with protection type IP67 (PDP67) are available for decentralised applications directly in the field.
Modules with protection type IP67 are resistant to dirt and water. Input modules with SafetyNET p are available for integration into the automation system PSS 4000 and for connection to PNOZmulti. Modules with Profinet/Profisafe are also available for any Profinet interface.
Decentralised field devices
Decentralised modules PDP67
Adapt individually to your application – Benefits of field devices
- Less planning and design work, thanks to simple installation
- Simple implementation of a modular machine concept
- Saves space in the control cabinet
- Integrated into dirt and water-repellent housings
- Can be used where there are high demands on hygiene
Simple decentralisation - Features of field devices
- Just one cable for communication and supply (plug and play via M12 plug-in connector)
- Simple diagnostics due to point-to-point connection between the modules
- Individual sensors can be diagnosed on the modules
- Possible to connect to various evaluation devices
- Wide variety of automation architectures possible
- Protection type IP67 = dust-tight, protection against temporary immersion
Industries
Our product range: Decentralised field devices
Top
Headoffice
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Technical Support
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Mexico: +52 55 5572 1300
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Canada: +1 888-315-PILZ (315-7459)
- Brazil: + 55 11 4942-7032
Europe
- France (toll-free): +33 3 88104000
- United Kingdom: +44 1536 460866
- Austria: +43 1 7986263-444
- Netherlands: +31 347 320477
- Sweden: +46 300 13990 / +45 74436332
- Germany: +49 711 3409 444
- Italy: +39 0362 1826711
- Portugal: +351 229 407 594
- Switzerland: +41 62 889 79 32
- Russia: +7 495 6654993
- Belgium: +32 9 321 75 70
- Finland: +358 10 3224030 / +45 74436332
- Ireland: +353 21 4804983
- Turkey: +90 216 577 55 52
- Spain: +34 938497433
- Denmark: +45 74436332
Asia Pacific
- China: +86 400-088-3566
- Thailand: +66 210 54613
- Japan: +81 45 471 2281
- South Korea: +82 31 778 3390
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- New Zealand: +64 9 6345350
- Singapore: +65 6829 2920
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334