Visualisation for the PSS 4000 automation system

The eye of the PSS 4000 automation system

Visualisation for the PSS 4000 automation system

The web-based PASvisu visualisation software ensures you always have an overview of the PSS 4000 automation system: both locally and by remote access. PASvisu keeps you constantly informed of the current process on your machinery and plant! Machine downtimes and lengthy troubleshooting are now a thing of the past.

As well as system diagnostics, which the hardware of the automation system performs itself, PASvisu can also display the process diagnostics projected in PAS4000. PASvisu displays this diagnosis on a PMI, a PC or even a smartphone or tablet. The easy and intuitive way to visualise your machinery and plant!

An added bonus:

PASvisu is perfectly compatible with the PSS 4000 automation system from Pilz. The PAS4000 control software is easy to link to the PASvisu visualisation software. This creates a perfect symbiosis of control system and visualisation – for all the phases of the machine's lifecycle.

A complete overview of the PSS 4000 automation system

  • Visualisation of all process values of the automation project
  • Future-proof and platform-independent
  • Common data basis PAS4000 and PASvisu
  • Shorter project times thanks to linking between PAS4000 and PASvisu
  • Faster engineering, as variables do not need to be entered and assigned manually
A complete overview of the PSS 4000 automation system

Visualisation as part of the PSS 4000 automation system

Visualisation as part of the PSS 4000 automation system

You can link the web-based PASvisu visualisation softwaredirectly with the control project from the PAS4000 software. That automatically gives you full access to all process variables created in the project as well as to the entire namespace of the automation system. You can then call up information such as the checksum of the project or the firmware version from the PSSuniversal PLC control system. So you can benefit from shorter project times and faster engineering.

PASvisu shows the blocks projected in the control system grouped together as pre-defined tiles. All software blocks used in the control project are automatically available in PASvisu and can be used directly for graphics block diagnostics. All relevant variables are already linked to these Pilz hardware tiles. The diagnostic list (alarms and remedial measures) and the history can also be shown. In addition, a tile is available with the LED status of the PSS 4000 hardware.

Industry uses

Our product range: Visualisation software for PSS 4000
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field