The inductive safety switches PSENini enable the safe detection of positions within a machine. They detect the approach of metallic objects without any contact, thereby supplying the necessary safe signals about positions and end limits. The inductive function principle minimises wear and increases the service life. You work safely, with high productivity!
Inductive safety switches PSENini
Safety switch for safe position detection
Inductive safety switches - can be integrated flexibly
The PSENini detects positions such as end limits, for example, with safety and precision. This inductive proximity switch can also be used to generate the pulse for counting tasks or to detect rotational movements. In doing so the sensor does not need any specially coded actuators. It reacts to metals and can be integrated simply into the machine, saving space.
The different versions offer a high degree of flexibility for integration into your application. The cube-shaped proximity switch with plastic housing detects objects up to an operating distance of 15 mm. The three cylindrical versions with stainless steel housing enable operating distances of 2 to 10 mm and, with protection class IP68/IP69, are also suitable for more hygiene-critical application areas. The sensors also offer a temperature range of -25°C to +70°C.
Your benefits with the inductive safety sensor PSENini
- Reliable, with no blind range: no minimum distance required between sensor and object
- Versatile application options: four versions enable operating distances from 2 to 15 mm
- Can be used up to PL d, Cat. 2 (EN ISO 13849-1) / SIL 2 (IEC 62061); redundant use enables up to PL e, Cat. 4/SIL 3
- Can be used in hygiene-critical areas: stainless steel housing offers protection class IP68/IP69
- LED status indicator enables rapid diagnostics
- For versatile and robust use: insensitive to vibration, dust and humidity
- Easy to integrate: OSSD safety outputs enable direct connection to the safety controller
Inductive proximity switches PSENini are versatile in use
The inductive safety sensors are used in the widest range of applications, such as in packaging plants, in the food and beverage sector or in tool making, for example. Integration is really simple because the inductive safety switches have standardised OSSD safety outputs. This enables a direct connection to the appropriate safety controller, such as PNOZmulti, myPNOZ or PSS4000, for example.
Safe position detection
When integrated in lifting crane applications, the inductive safety switch PSENini detects the respective end limits safely and reliably. PSENini identifies the current position of the lifting crane and, in conjunction with the appropriate safety controller - such as the configurable safe small controller PNOZmulti 2 for example – guarantees that the lifting crane moves safely. With an operating distance of 15 mm, the cube-shaped proximity switch PSEN in-D-A-N is ideal for this application.
Safe speed monitoring
In addition to safe position detection, the inductive proximity switch PSENini also enables safe speed monitoring. As a result it is possible to determine the exact position of turntables, for example, to ensure that the required machining is carried out at the respective positions. Often there is little space available with these applications, so the cylindrical proximity switches PSENini, with their compact design and an operating distance of 2 to 10 mm, are ideally suitable in this case.
Our product range
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Canada: +1 888-315-PILZ (315-7459)
- Mexico: +52 55 5572 1300
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Brazil: + 55 11 4942-7032
Europe
- France (toll-free): +33 3 88104000
- Denmark: +45 74436332
- Austria: +43 1 7986263-444
- Portugal: +351 229 407 594
- Belgium: +32 9 321 75 70
- Russia: +7 495 6654993
- Turkey: +90 216 577 55 52
- Spain: +34 938497433
- Italy: +39 0362 1826711
- Finland: +358 10 3224030 / +45 74436332
- Ireland: +353 21 4804983
- Germany: +49 711 3409 444
- Switzerland: +41 62 889 79 32
- Sweden: +46 300 13990 / +45 74436332
- Netherlands: +31 347 320477
- United Kingdom: +44 1536 460866
Asia Pacific
- South Korea: +82 31 778 3390
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- China: +86 400-088-3566
- Singapore: +65 6829 2920
- Japan: +81 45 471 2281
- New Zealand: +64 9 6345350
- Thailand: +66 210 54613