Safe hinge switch PSENhinge

Complete solution for guards

Safe hinge switch PSENhinge

Safe hinge switches PSENhinge offer a safe, complete solution for guards, comprising a hinge and a safety switch. They are suitable for rotatable and hinged gates and flaps.

As users, you not only benefit from high plant availability but also from manipulation protection,as installed of the PSENhinge is concealed within the guards. The safe hinge switches PSENhinge provide IP67 protection, so they are also ideally suitable for hygiene-critical areas!

You’ll find the required cable, connector and adapter accessories on the following page under Connection technology

Safe complete solution for maximum flexibility

  • Safe, complete solution for rotatable / hinged guards, comprising hinge and safety switch
  • Can be used in conjunction with Pilz controllers for applications with high safety requirements
  • Manipulation-proof and space-saving, as it is integrated directly within the guard
  • Highest flexibility and ease of use in installation, connection and adjustment
  • Low-maintenance thanks to robust design and resistance to dirt
Safe complete solution for maximum flexibility

Features of the hinge switch

Features of the hinge switch
  • Hinge switches for monitoring the position of movable guards in accordance with EN 60947-5-3
  • Can be used in applications up to PL e of EN ISO 13849-1, SIL CL 3 of EN/IEC 62061 if two switches are used
  • Switching point is free to set from 0° to 270° and is re-adjustable
  • Contacts: 2 NC
  • Protection type: IP67
  • Plastic-bodied design

Application of PSENhinge

PSENhinge is suitable for rotatable and hinged gates as well as flaps. High manipulation protection is achieved by concealing the installation within the guard. Safe hinge switches from Pilz can also be used where heavy soiling occurs, as PSENhinge provide IP67 protection.

Application of PSENhinge

Industry uses of the hinge switch

Our product range: Safe hinge switches PSENhinge

PSENhinge safe hinge switch

Our hinge switches offer you a high level of flexibility in installation, connection and adjustment. They also allow systems to be attached to the right and left.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support
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
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field