As the big brother of the safety switch PSENmech, the safe mechanical safety locking device PSENmech offers an economical solution for safe monitoring of movable guards. The safety gate is securely locked until the hazardous machine movement has stopped. An unintended restart of the hazardous movement is prevented as long as the gate is open.
Mechanical safety locking device PSENmech
PSENmech – And the gate stays closed!
Expand PSENmech with the safety bolt PSENbolt
Combine the mechanical safety locking device PSENmech with the safety bolt PSENbolt and the result is a complete solution comprising mechanical bolt, handle and safety locking device.
The safety bolt is available in several versions. You can choose between standard versions and versions with a key. The latter enable the bolt to be locked in a certain position and thereby prevent the machine from restarting unintentionally, during maintenance for example.
Economical, basic solution for safety gate monitoring with safe guard locking – Benefits to you
- Suitable for accessible doors thanks to escape and emergency release options
- Flexible and fast installation thanks to various actuators and an M12 connection
- Long product service life as the head section and 3D actuator are made of metal
- Housing is insensitive to dirt, dust-tight and waterproof
- Suitable for connection to decentralised modules such as PDP67 thanks to M12, 5-pin product types
- Safe complete solution with configurable safe small controllers PNOZmulti 2, for example
Features of the mechanical safety locking device PSENmech
- Monitors the position of movable guards in accordance with EN 60947-5-1
- Designed for applications up to PL e of EN ISO 13849-1, SIL CL 3 of EN IEC 62061 (2 devices must be used for the highest requirements)
- Holding force: 1500 N
- Directions of actuation: 5 (including from above)
Application options for the mechanical safety locking device
The safety locking device PSENmech is suitable for personnel and process protection and can be used in numerous industries and applications, such as the packaging and automotive industry or on machine tools, for example.
Particularly if you are looking for an economical basic solution for safety gate monitoring, the mechanical safety locking device PSENmech is right for your application. PSENmech can be supplemented with an escape release or emergency release.
Our product range: Mechanical safety locking device PSENmech
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Brazil: + 55 11 4942-7032
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Mexico: +52 55 5572 1300
- Canada: +1 888-315-PILZ (315-7459)
Europe
- Italy: +39 0362 1826711
- United Kingdom: +44 1536 460866
- Spain: +34 938497433
- Sweden: +46 300 13990 / +45 74436332
- France (toll-free): +33 3 88104000
- Turkey: +90 216 577 55 52
- Denmark: +45 74436332
- Germany: +49 711 3409 444
- Austria: +43 1 7986263-444
- Belgium: +32 9 321 75 70
- Russia: +7 495 6654993
- Portugal: +351 229 407 594
- Ireland: +353 21 4804983
- Finland: +358 10 3224030 / +45 74436332
- Switzerland: +41 62 889 79 32
- Netherlands: +31 347 320477
Asia Pacific
- Singapore: +65 6829 2920
- New Zealand: +64 9 6345350
- Japan: +81 45 471 2281
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- South Korea: +82 31 778 3390
- Thailand: +66 210 54613
- China: +86 400-088-3566