The closely meshed beam field of the safety light curtains PSENopt and PSENopt II is ideal for all applications requiring hand protection. The benefit: You position the safety light curtains close to the danger zone, so saving valuable space. That way your employees have optimum protection and the workflow is not disrupted. Ideal for production plants with limited space. In conjunction with our safe control technology, you get a safe and economical complete solution for your plant.
Safety light curtain for hand protection
Work without disruption with optimum protection
Safety light curtain PSENopt – Wide range of application options
The safety light curtains in the PSENopt series are versatile in their application. In addition to the Basic Type 2 light curtains, the PSENopt Advanced offers expanded functionalities such as muting, blanking and cascading. With its slimline design and cascading function, the PSENopt slim is ideal for space-critical applications.
- For use in applications up to PL c (Type 2) and PL e (Type 4) in accordance with EN ISO 13849-1
- Expanded functions such as muting, blanking, cascading
- Narrow design saves space and costs
- Fast, simple assembly, installation and commissioning
Safety light curtain PSENopt II – Robust in use
As the units are so robust, PSENopt II safety light curtains provide protection against shock, collision and vibration and are therefore ideal for use in rugged industrial environments. In addition to the Type 4 safety light curtains for applications up to PL e, the Type 3 safety light curtain can be used up to PL d – with UL certification. The available muting arms also mean there are no problems implementing muting applications.
- Shock resistant up to 50 g
- Robust to dust and dirt contamination
- Temperature range from -25°C to +60°C
- For use in applications up to PL d (Type 3) and PL e (Type 4) in accordance with EN ISO 13849-1
- Increased safety as there are no dead zones (except with protected field height of 150 mm)
- Connection: Receiver and transmitter each have 1 x pigtail M12, 5-pin
- Dimensions 35 x 40 mm
- Several safety light curtains can be installed in close proximity thanks to coding
- Simple wiring and assembly
A wide selection of accessories is available for both product groups PSENopt and PSENopt II – from deviating mirrors and post protectors through to muting arms. You'll find the appropriate cables, connectors and adapters under Connection technology. Why not take a look!
Benefits
- Certified safety: Type 3 safety light curtain for applications up to PL d of EN IEC 61496 as well as Type 4 safety light curtains available
- Ideal for confined spaces
- High productivity: fast reaction times and no dead zones
- User-friendly diagnostics via LEDs to reduce downtimes
- Simple and fast assembly
- With a shock resistance of 50 g, PSENopt II are suitable for use in rugged industrial environments.
- A one-stop shop: Safe controller, safety light curtain and comprehensive services and training offer
Space-optimised applications with safety light curtain for hand protection
Our safety light curtains PSENopt and PSENopt II provide an ideal safeguard for hand protection applications and optimise space. When combined with our safe control technology, you get a safe and economical complete solution for your plant.
Multi-sided safeguarding of press lines with safety light curtain PSENopt II and two mirror columns
- Safeguarding the entrance and exit area for tool changes
- Save space, costs and installation time
Access guarding and rear access protection with safety light curtain PSENopt Advanced with integrated cascading function
- Simple safeguarding of adjacent protected fields, such as the front, top and back of a machine, using just one safety light curtain
- Effective encroachment and rear access protection
- Ideal for small machines with limited space.
- Simple configuration and commissioning with the PSENopt Configurator
Space-critical applications well protected with the safety light curtain PSENopt slim
- Ideal for confined spaces as well as doors and gates
- Narrow design saves space and costs
- Increased safety as there are no dead zones
- Effective encroachment and rear access protection
Pilz Safety Distance Calculator
The right safety distance for your safety light curtain
We provide support for calculating the safety distance on safety light curtains with our Pilz Safety Distance Calculator. The necessary distance is calculated based on EN ISO 13855 and your information. Then the right products for you are displayed directly.
More information:
Learn more about our safety light curtains in operation!
Our safety light barriers/curtains for body and finger protection:
Our product range
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Brazil: + 55 11 4942-7032
- Mexico: +52 55 5572 1300
- Canada: +1 888-315-PILZ (315-7459)
- United States (toll-free): +1 877-PILZUSA (745-9872)
Europe
- Russia: +7 495 6654993
- Italy: +39 0362 1826711
- France (toll-free): +33 3 88104000
- Denmark: +45 74436332
- United Kingdom: +44 1536 460866
- Turkey: +90 216 577 55 52
- Spain: +34 938497433
- Austria: +43 1 7986263-444
- Ireland: +353 21 4804983
- Netherlands: +31 347 320477
- Germany: +49 711 3409 444
- Finland: +358 10 3224030 / +45 74436332
- Switzerland: +41 62 889 79 32
- Belgium: +32 9 321 75 70
- Portugal: +351 229 407 594
- Sweden: +46 300 13990 / +45 74436332
Asia Pacific
- Singapore: +65 6829 2920
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- China: +86 400-088-3566
- New Zealand: +64 9 6345350
- Japan: +81 45 471 2281
- South Korea: +82 31 778 3390
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- Thailand: +66 210 54613