The safe line monitoring device PLIDdys provides safe power-up on two-wire connections, providing maximum safety on long cable routes. With PLIDdys, unintended power-up or plant start-up can be excluded in the event of an error. This is particularly beneficial on interlinked plants or on plant sections distributed over a wide area, which may not always be clearly visible.
Line monitoring devices
Maximum safety for long cable routes – With PLIDdys!
Line monitoring: benefits at a glance
- All potential wiring errors are detected through constant line inspection by PLIDdys, no need for customised tests
- PLIDdys can be looped into the existing wiring, so few additional costs
- Easy to integrate into existing plants thanks to its small dimensions
- Saves costs, as the prevailing periphery can be retained
- Suitable for cable lengths up to 3,000 metres
The optimum solution PLIDdys: the features
- Compact design
- Easy retrofitting of an existing plant
- Integration of PLIDdys possible e.g. into the sensor or switch
- The optimum solution for safe cables/connections in combination with the evaluation device PNOZ e8.1p
Application examples: Line monitoring device PLIDdys
- Cable cars, lift systems
- Conveyor belts in open cast mining or underground
- Tunnel boring machinery
- Press lines
- Fairground rides
- Trailing cable applications
- Interlinked/distributed plant sections
Our product range: PLIDdys
Top
Headoffice
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Technical Support
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Brazil: + 55 11 4942-7032
- Mexico: +52 55 5572 1300
- Canada: +1 888-315-PILZ (315-7459)
- United States (toll-free): +1 877-PILZUSA (745-9872)
Europe
- Netherlands: +31 347 320477
- Sweden: +46 300 13990 / +45 74436332
- Spain: +34 938497433
- Belgium: +32 9 321 75 70
- Italy: +39 0362 1826711
- Germany: +49 711 3409 444
- Switzerland: +41 62 889 79 32
- Austria: +43 1 7986263-444
- France (toll-free): +33 3 88104000
- Turkey: +90 216 577 55 52
- Finland: +358 10 3224030 / +45 74436332
- Portugal: +351 229 407 594
- United Kingdom: +44 1536 460866
- Ireland: +353 21 4804983
- Russia: +7 495 6654993
- Denmark: +45 74436332
Asia Pacific
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- China: +86 400-088-3566
- Japan: +81 45 471 2281
- New Zealand: +64 9 6345350
- Singapore: +65 6829 2920
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- South Korea: +82 31 778 3390
- Thailand: +66 210 54613