PES - Operation and monitoring board

Training system for professional teaching support: Visualisation of a complete machine

Training system for professional training support: Major operating and monitoring functions

Product photo, operation and monitoring board

The operation and monitoring board is a modular training system from the Pilz Education Systems series - PES. It consists of modern, industrial components and can be used for practical teaching at universities, for example.

The PES systems are used for exercise purposes and can illustrate the function of a plant or machine. They also have various safety and automation functions, which are clearly arranged on boards.

Direct to product

Full overview with the operation and monitoring board

Detailed view: Operation and monitoring board

The operation and monitoring board maps the visualisation of a complete plant or machine. So in the classroom it is possible to explain the functions of human machine interfaces and, for example, learn how to read diagnostic data from different controllers, as well as troubleshooting techniques.

All this is found on the board: visualisation terminal PMIvisu operator terminal, incl. visualisation software PASvisu for a comprehensive overview of an entire machine. The operating mode selector switch PITmode enables the selection of the machine control operating mode. The basic functions of Identification and Access Management (IAM) are also available to learners.

PES learning objectives - Operation and monitoring board

  • Visualisation of all safety and automation functions of a plant or machine
  • Reading diagnostic data from different controllers
  • Troubleshooting via the Pilz Human Machine Interface PMI
  • Selection and allocation of operating modes
  • Identification and Access Management (IAM)

Our product range: PES - Operation and monitoring board

Operation and monitoring board

Training system module with the Human Machine Interface PMIvisu, visualisation software PASvisu as well as the operating mode selector switch PITmode.

Suitable expansion modules:

Further information:
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field