SafetyNET p system components

Flexible application with any network architecture

SafetyNET p system components

With the SafetyNET p system components you have a wide range of options available for designing your network topology. Ethernet infrastructure components such as cables and connectors are available.

In Ethernet networks, the SafetyNET p system components implement the network infrastructure. The result: a variety of network topologies and increased network extension and performance.

Benefits of the SafetyNET p connectors

  • Fast, simple installation through IDC technology (rapid contacting without additional tools)
  • Compatible with the office world through the RJ 45 mating face
  • Colour markings help to avoid errors when inserting the cable cores

Connector and cable – a good combination

SafetyNET p cable

  • Standard cable for Industrial Ethernet
  • Electrical: Cat 5e, fast Ethernet (100Mbit/s), 4-core

Stripping tool for installation

  • Tool for stripping SafetyNET p cables
  • Stripping method saves time, fewer installation errors

Applications in the SafetyNET p network

Increased network availability:

  • EMC stability can be increased due to fibre-optic communication
  • Ring redundancy when the communication path is interrupted or in the event of a defective component 

Higher network extension:

  • no problem bridging large distances due to fibre-optic communication
  • Distances of up to 30 km can be achieved

Logic segmentation via VLAN (Virtual LAN):

  • managed switches PSSnet SHL support VLAN
  • VLAN enables logic segmentation of the network regardless of the physical location of the devices
  • Subscribers can be assigned to a VLAN via a switch configuration
  • Utilisation of the available bandwidth can be increased
  • Switches can prioritise data from one VLAN over that of another VLAN

Our product range: SafetyNET p system components

Stripping Tool

Stripping Tool for SafetyNET p Cable
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support
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
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field