Decentralised field devices

Decentralised modules PDP67

Decentralised field devices

Modules from Pilz allow you to achieve a high degree of decentralisation. Devices with protection type IP67 (PDP67) are available for decentralised applications directly in the field.

Modules with protection type IP67 are resistant to dirt and water. Input modules with SafetyNET p are available for integration into the automation system PSS 4000 and for connection to PNOZmulti. Modules with Profinet/Profisafe are also available for any Profinet interface.

Adapt individually to your application – Benefits of field devices

  • Less planning and design work, thanks to simple installation
  • Simple implementation of a modular machine concept
  • Saves space in the control cabinet
  • Integrated into dirt and water-repellent housings
  • Can be used where there are high demands on hygiene
Adapt individually to your application

Simple decentralisation - Features of field devices

Simple decentralisation - Features of field devices
  • Just one cable for communication and supply (plug and play via M12 plug-in connector)
  • Simple diagnostics due to point-to-point connection between the modules
  • Individual sensors can be diagnosed on the modules
  • Possible to connect to various evaluation devices
  • Wide variety of automation architectures possible
  • Protection type IP67 = dust-tight, protection against temporary immersion

Industries

Our product range: Decentralised field devices
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field