The aim is to guarantee safety for all applications and all possible levels of skill – from a qualified, trained professional in hydrogen production to an untrained consumer at the refuelling station.
“Functional Safety” is the term used when safety depends on the correct function of a control system. Detection technologies combined with safe control technology play a key role in the safe use of hydrogen for avoiding damage and accidents.
These applications range from hydrogen production in electrolysers or steam reformers and hydrogen handling, for example at hydrogen refuelling stations, through to hydrogen consumption in fuel cells, engines and in the burner industry.
Applications in the hydrogen industry
The market ramp-up of the entire hydrogen value chain is a key task for all concerned. The use and transfer of industrially-proven principles, from the field of Machinery Safety for example, creates added value for companies involved in applications in hydrogen production, on hydrogen refuelling stations and when consuming hydrogen.
Functional Safety in hydrogen applications
Industrial Security in hydrogen applications
Industrial Security describes the protection of production and industrial plants from intentional or unintentional manipulation. As such it deals with the security of control networks in production and industrial plants in factory automation and process control.
A hydrogen-related example would be remote access to a hydrogen production system, to check its status. As soon as this remote connection enables the safety-related part of the system to be controlled or modified, this connection must be protected. Without protection there is the potential for someone to modify the system without permission and potentially create a dangerous state.
With Identification and Access Management (I.A.M.), you can protect your data and employees in equal measure. From user authentication to data and network security – we are happy to advise!
Electrolysis process
For hydrogen electrolysers, the standard ISO 22734: 2025 "Hydrogen generators using water electrolysis", Part 1: Safety is the reference document for safety. This standard contains safety requirements and related testing methods for all the components and materials.
Safety functions on electrolysers:
- E-STOP
- Voltage monitoring
- Current monitoring
- Leak detection
- Gas detection
- Flame/fire alarm
The detection of gases and flames is mandatory in order to initiate suitable safety measures such as ventilation or to prevent access to this area.
The lack of a constant current source can pose an additional safety problem (cross-over phenomenon). For this reason, a fault in the electrical part – voltage or current – can lead to a possible explosion risk.
The standard ISO 22734 was revised in 2025 and defines clear technical requirements for the safe design and operation of electrolysers, and contributes to the standardisation of safe hydrogen systems in industrial applications.
You’ll find the most important information about the 2025 revision to the standard ISO 22734 here!
Electrolysers – Safe and Secure
Hydrogen production through electrolysis is a key process for the energy transition. Operators and manufacturers of electrolysers face particular challenges: high safety requirements, complex plant structures and maximum availability. This is precisely where Pilz provides support with tailor-made solutions. We offer safe control systems, which reliably monitor and safeguard the operation of your electrolysers. Our safety concepts minimise risks and meet international standards.
Safety solutions for test benches for fuel cells and electrolysers
Fuel cells and electrolysers are key components of the hydrogen economy. Advanced testing solutions are essential to guarantee performance, safety and reliability. The testing of fuel cells and electrolysers requires precision and uncompromising safety. Our solution offers safety controllers for integration into test benches for fuel cells and hydrogen. This guarantees compliance with strict safety regulations, and at the same time enables safe, efficient operation. Our safety solutions are suitable for technologies such as PEM, SOFC and alkaline, among others.
Advanced safety functions for
- Voltage monitoring
- Pressure and temperature monitoring
- Leak detection for gas or hydrogen
- Tightness testing
- E-STOP
- Gate interlocking with safety switches
- Emergency venting
...and much more
Key benefits include a modular hardware architecture and a software tool, which you can use to create safety logic via drag-and-drop, thereby ensuring compliance. You gain access to a flexible platform, which shortens development time and can be seamlessly adapted to your fuel cell test station, test bench, test field or test facility.
Hydrogen refuelling stations
The establishment and operation of a hydrogen refuelling station (HRS) are approved by the local authorities and are subject to the oversight of national or regional legislation. The standard ISO 19880-1:2020 Gaseous hydrogen - Fuelling stations - Part 1: General requirements includes a methodology for guaranteeing the safety of refuelling stations. This standard requires measures to reduce the risk of fire and explosion. A risk assessment of the whole station is mandatory.
A HRS consists of high-pressure components such as compressors, valves, pipes and pressure accumulators. Add to that the cooling system and the hydrogen supply area, for example refuelling dispensers with pressures of 350 or 700 bar, and temperatures of the gas delivered by the dispenser down to -40 degrees Celsius (233.15 Kelvin).
Safety functions on hydrogen refuelling stations:
- E-STOP
- Leak detection
- Gas detection
- Flame/fire alarm
- Pressure monitoring, gradient monitoring
- Temperature monitoring, gradient monitoring
Steam reforming
The standard ISO 16110-1:2007 Hydrogen generators using fuel processing technologies - Part 1: Safety explains all the significant hazards (EMC, electrical aspects, high-pressure aspects, prevention of explosions, etc.) regarding the safety of hydrogen production from fossil fuels such as steam reforming.
Steam reforming is currently the most important method for generating hydrogen from water and carbon-based energy carriers. Natural gas is the most important raw material today, but methanol, biogas or biomass can also be used as the starting material. This process requires high temperatures, which are achieved using gas burners.
Safety functions:
- E-STOP
- Burner management
- Leak detection
- Gas detection
- Flame/fire alarm
- Pressure monitoring
- Temperature monitoring
The safe controllers PNOZmulti 2 or PSS 4000 can take control of the burner management system and also monitor the safety of the process. For example, temperatures and high pressures are monitored and controlled safely to avoid any unexpected situations that can lead to a hazard.
Burning of hydrogen – H2-ready in the burner industry
When using 100 % hydrogen or mixtures of gaseous hydrocarbon fuels, such as natural gas, with hydrogen as a fuel in gas burners, the existing standards for burners with gaseous fuels apply.
These standards apply, for example:
- EN 298
- IEC/UL 60730-2-5 for burner control
- EN 676 for gas burners
- ISO 13577 for industrial furnaces (area of gaseous fuels)
These standards differentiate between gaseous, liquid and solid fuels, but there is no differentiation based on specific gases within the group of gaseous fuels. For this reason, the existing standards also apply to hydrogen and burner management.
The PNOZmulti 2 burner management system is 100 % ready for use for burning hydrogen or mixtures of gaseous hydrocarbon fuels.
Further information
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Canada: +1 888-315-PILZ (315-7459)
- Mexico: +52 55 5572 1300
- Brazil: + 55 11 4942-7032
Europe
- United Kingdom: +44 1536 460866
- Switzerland: +41 62 889 79 32
- Portugal: +351 229 407 594
- Turkey: +90 216 577 55 52
- Italy: +39 0362 1826711
- France (toll-free): +33 3 88104000
- Belgium: +32 9 321 75 70
- Austria: +43 1 7986263-444
- Sweden: +46 300 13990 / +45 74436332
- Spain: +34 938497433
- Netherlands: +31 347 320477
- Ireland: +353 21 4804983
- Finland: +358 10 3224030 / +45 74436332
- Russia: +7 495 6654993
- Denmark: +45 74436332
- Germany: +49 711 3409 444
Asia Pacific
- Singapore: +65 6839 2920
- Japan: +81 45 471 2281
- South Korea: +82 31 778 3390
- Thailand: +66 210 54613
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334
- China: +86 400-088-3566
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- New Zealand: +64 9 6345350