Safety solution or complete automation?

We offer the appropriate solution!

At Pilz we look at your project holistically. Whether you're looking for a complete automation solution or need a universal safety concept for an existing plant. We are always the right partner for you. Our experts can even overhaul your existing plant completely as part of a retrofit. Why not see for yourself!

Safety concepts for existing automation environments

Plant using Pilz safety components

Is your machine already automated? Do you have an automation concept for a planned machine or plant? Don’t forget the appropriate safety technology!

When automating your plant and machinery you should incorporate safety aspects at the planning stage. Even if your automation solution already exists, it is possible to retrofit your plant with Pilz safety components. As our components are open to third-party products, they are easy to integrate into existing automation environments or concepts.

At the heart of our safe automation solutions is the configurable, safe small controller PNOZmulti 2, which you can use to implement multiple safety functions. With additional products including sensor technology, control and signal devices and visualisation, we can offer a universal safety concept that’s tailor-made to your application. Find out more now!

The configurable, safe small controller PNOZmulti 2

One-stop safety and automation

Automation system PSS 4000

Safety is in our DNA. It is at the heart of all our technical implementations. If you manufacture or operate machinery, we can offer you the complete solution for safety and automation.

Our automation system PSS 4000 is the right choice for you. It has a modular structure and can be put together individually to suit your application and requirements. There are also numerous options to combine it with safe sensor technology, drive technology and visualisation from Pilz.

The automation system PSS 4000

Use machines for longer with our expertise

Retrofit with Pilz

Upgrade your existing plant or machine to the state of the art! When retrofits are planned and implemented well, older machines can be equipped with the latest electrical, control and safety technology.

The costs of a retrofit are considerably less than buying new. However, you must ensure that you comply with and implement the appropriate directives and standards. We specialise in actively supporting you through this process. Safety-related directives and standards are complex and constantly changing. As a result, they are difficult to master. With Pilz you have a competent partner at your side, on whom you can rely.

Modernising machinery
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
I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field