Rotary encoder PSENenco

Standard rotary encoder – but safe

Rotary encoder PSENenco

The rotary encoders PSENenco are used to determine position and speed. The rotary encoder available in the first expansion phase is an absolute encoder, which is used in the automation system PSS 4000. It supplies diverse, absolute position values, which are verified in the software block. The sensor has a magnetic and an optical measuring system. You get two devices in one!

You’ll find the required cable, connector and adapter accessories on the following page under Connection technology

Safe position and safe speed – The benefits

  • Safe evaluation of speed and position
  • The safe monitoring function is transferred to the user software
  • High flexibility when monitoring limit values due to dynamic limit value monitoring in the user program
  • Mechanical rotary cam arrangement is replaced by the safe electronic rotary cam arrangement PSS 4000 (incl. rotary encoder PSENenco)
Safe position and safe speed – The benefits

New: monitor safety functions with the new, safe incremental encoders PSENenco

The new, safe incremental encoders PSENenco

Move safely, stand safely – with the new, safe incremental encoders PSENenco from Pilz you can monitor safety functions such as speed, direction, acceleration and standstill. In conjunction with our safety relay PNOZs30, the configurable small controllers PNOZ m EF xMM and the electronic module PSSu K F EI CV for the automation system PSS 4000, what you get are complete, one-stop safety solutions. Nothing else stands in the way of the safe, efficient operation of your machine.

Benefits at a glance:

  • Enable the operating modes SS1, SS2, SLS, SOS, SSR, SSR, SDI and SSM in conjunction with all Pilz controllers (PNOZs30, PNOZ m EF xMM, PSSu K F EI CV).
  • Safe position up to SIL2/PLd and safe speed up to SIL3/PLe in the overall solution
  • Choose between square wave signals (HTL) and analogue sin-/cos signals as well as hollow and solid shaft
  • High resolution enables fast reaction times and precision measurement
  • Holistic, one-stop safety solution for motion and position monitoring
  • Simple, fast implementation
  • High flexibility due to scalable evaluation system

Features of the rotary encoder

Features of the rotary encoder
  • Two encoders in one housing
  • Diverse, 2-channel (1 x optical, 1 x magnetic)
  • 2 SSI interfaces
  • SIL CL 3 and PL e in the automation system PSS 4000

Application of rotary encoder PSENenco

The rotary encoders PSENenco are used above all in the area of mechanical presses. The "safe electronic rotary cam arrangement" solution completely replaces conventional mechanical rotary cam arrangements. The combination of the rotary encoders PSENco with the control system PSSuniversal PLC and the corresponding software blocks achieves SIL 3. Other application areas for the rotary encoder are wherever safe position detection is necessary.

Application of rotary encoder PSENenco

Industry uses of the rotary encoder

Our product range: Rotary encoder PSENenco

PSENenco rotary encoder

PSENenco is a standard rotary encoder. SIL 3 and PL e are achieved in combination with the control system PSSuniversal PLC and the corresponding software blocks.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)

Europe

  • Turkey: +90 216 577 55 52
  • Austria: +43 1 7986263-444
  • France (toll-free): +33 3 88104000
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Netherlands: +31 347 320477
  • Switzerland: +41 62 889 79 32
  • Spain: +34 938497433
  • Belgium: +32 9 321 75 70
  • Russia: +7 495 6654993
  • Ireland: +353 21 4804983
  • Germany: +49 711 3409 444
  • Sweden: +46 300 13990 / +45 74436332
  • United Kingdom: +44 1536 460866
  • Denmark: +45 74436332
  • Portugal: +351 229 407 594

Asia Pacific

  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • New Zealand: +64 9 6345350
  • South Korea: +82 31 778 3390
  • Singapore: +65 6839 2920
  • Japan: +81 45 471 2281
  • Thailand: +66 210 54613
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • China: +86 400-088-3566
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field