Background information

In addition to the latest press information, here you'll find further information on our company, our products and industries.

If you require further background information, please contact us.

Martin Kurth
Corporate and Technical Press
Germany
Telephone: +49 711 3409-158
E-Mail: [email protected]

Sabine Karrer
Technical and Corporate Press
Germany
Telephone: +49 711 3409-7009
E-Mail: [email protected]

Eva Rößle
Technical Press
Germany
Telephone: 49 711 3409-7147
E-Mail: [email protected]

Jenny Skarman
Technical Press
Germany
Telephone: +49 711 3409-1067
E-Mail: [email protected]

Technical overview articles

MYZEL Lifecycle Platform

MYZEL Lifecycle Platform

The machine lifecycle has specific safety and compliance requirements at every stage. As an SaaS solution, the MYZEL Lifecycle Platform provides a centralised overview to systematically consider Safety, Security and regulatory requirements throughout the entire lifecycle.

Download as PDF
Seamless communication via IO-Link Safety for greater productivity in the field

Seamless communication via IO-Link Safety for greater productivity in the field

IO-Link Safety communication technology opens up new possibilities for data transfer: whether you need more flexible connection options, simplified installation, faster and safe data transfer or diagnostics – efficiency and safety in the field are guaranteed.

Download as PDF
Safety gate solutions with appropriate safety locking devices for gate management

Safety gate solutions with appropriate safety locking devices for gate management

In many industrial applications, it is necessary to guarantee the required level of safety across different safety gates. Appropriate, customised and complete safety gate solutions such as the modular safety gate system from Pilz guarantee Safety as well as Security and productivity.

Download as PDF
Safety and Industrial Security protect companies, machinery and products

Safety and Industrial Security protect companies, machinery and products

Security incidents affect not only IT systems, but also the production environment (OT). These include targeted attacks as well as unintended manipulations. Industrial Security measures protect plant and machinery, as well as the integrity of machine data and processes.

Download as PDF
Safe radar system PSENradar provides flexible and efficient protection for production

Safe radar system PSENradar provides flexible and efficient protection for production

Protective devices are the preferred solution for area guarding, enabling barrier-free access when intervention in the process is required. Safe radar sensors also provide non-contact protection for production and, unlike other sensor types, can monitor volumes.

Download as PDF
Automation technology for sustainably safe and flexible burner installations

Automation technology for sustainably safe and flexible burner installations

Automation systems that manage different burner applications as well as specific burner management requirements can monitor, control and visualise all functions along the gas control path and all other plant-related safety functions on industrial plants.

Download as PDF
Safe automation solutions for handling hydrogen safely

Safe automation solutions for handling hydrogen safely

Hydrogen offers great potential for the energy transition, but requires maximum safety measures, as the gas is highly flammable and invisible. Automation solutions from Pilz support the safe production, handling and use of hydrogen across the entire process chain.

Download as PDF
Railway technology

Railway technology

Pilz develops solutions for monitoring level crossings, safe point setting and protection for passenger transportation.

Download as PDF
Comprehensive Identification and Access Management controls access to the application, thereby ensuring the integrity of the safety functions and measures – including Safety and Industrial Security.

Identification and Access Management: holistic safety through personalised permission management

In the industrial environment, the goal on the one hand is to protect people (Safety) and on the other to protect machinery and sensitive data (Industrial Security). A lack of Safety and Security can have various consequences: from incorrect operation to an accident to a serious cyber attack. Comprehensive Identification and Access Management that clearly defines access and entry permissions contributes to a holistic safety concept and efficient procedures.

Download as PDF
Automation solutions for the entire packaging industry

Safe, secure and flexible: automation solutions for the entire packaging industry

Flexible automation solutions for Safety and Security offer future-proof technologies and therefore greater product safety in packaging automation: they are based on solutions and products for primary, secondary and end-of-line packaging, from the fields of sensor technology, control technology and operating and monitoring, as well as networks.

Download as PDF

Efficient and safe flow of goods: holistic safety concepts for automating and operating AGV systems

Mobile platforms such as automated guided vehicle (AGV) systems are making a considerable contribution to efficient processes in production and logistics. Both humans and AGV systems must be protected from collisions, and downtimes must be avoided. But what is needed to guarantee this? The right safety solution and an understanding of the specific application and the normative framework. A holistic approach is the best way to harmonise safety and productivity – from the individual vehicle to the complete system.

Download as PDF
Light curtain PSENopt II

Optimum barrier-free safety with light curtains PSENopt

Thanks to extremely short reaction times of up to 6 ms and the absence of dead zones, today's innovative safety light curtains are moving even close to the danger zone. Where the demand is for safety, flexibility, simple wiring and rapid commissioning, such light curtains are setting standards for barrier-free safety solutions.

Download as PDF
PSENradar, PSENscan and PSENopt II

PSENradar, PSENscan and PSENopt II: safe radar systems and optoelectronic sensor technology for greater productivity

Safety, user friendliness and productivity should all be in harmony when it comes to area guarding of plant and machinery. When people require frequent access to the danger zone, or when materials need to be fed in or out, optical protective devices are suitable for safeguarding. These include radar systems as well as optoelectronic sensors such as light curtains and laser scanners. Which sensor type is used and when depends largely on the application.

Download as PDF
myPNOZ Creator

myPNOZ: New generation of modular safety relays

In the age of digitisation, Pilz set another milestone for safe automation in 2021: a new type of continuous digital process is a key feature of myPNOZ, fully encompassing creation, simulation, ordering and commissioning. The latest addition to the range is the world’s first batch size 1 safety relay.

Download as PDF
PNOZmulti 2

PNOZmulti 2: High-performance, configurable small controller for efficient, flexible automation projects

The product range of configurable safe small controllers PNOZmulti 2 has seamlessly maintained the reliability and success of the certified, globally established first generation PNOZmulti, the PNOZmulti Classic.

Download as PDF
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Corporate and Technical Press

Telephone: +49 711 3409 - 0
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
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field