Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301130","name":"PSS SB DI16","price":"0.00","currency":"AUD","category":["0010200207701680H6"]}
PSS SB DI16
Product ID: 301130
GTIN:
PSS SB DI16 digital input module for SafetyBUS p without connector and
terminals.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2.2 |
Inputs
| Number of digital inputs |
16
16 |
Test clock outputs
| Number of test pulse outputs | 4 |
Environmental data
| Ambient temperature |
0
60 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Connection terminal |
Screw terminal
Cage clamp terminal |
| Terminal style | plug-in |
| Height dimension | 140 |
| Width dimension | 170 |
| Depth dimension | 65 |
| Net weight | 448 |
| Gross weight | 550 |
Obligatory accessories
PSS SB SUB-D4
311040
D-sub bus connector for SafetyBUS p with selectable terminating
resistor with quick-connect technology.
PSS SB SUB-D4-DIAG
311041
Bus connector for SafetyBUSp with diagnostic interface with selectable
terminating resistor with quick-connect technology.
PSS SB SUB-D-FO HIGHSPEED
311053
9-pin SafetyBUS p D-Sub connector with integral CU-FO converter.
Highspeed.