Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570202","name":"PSEN me2.1 / 2AS","price":"0.00","currency":"AUD","category":["A0100","A0100B0110","00106002217044","0010600221704480GL"]}
PSEN me2.1 / 2AS
Product ID: 570202
GTIN:
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cCSAus EAC (Eurasian) |
Technical data
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 240 V |
| Max. current AC1 safety cont. | 5 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 240 V |
| Max. current AC15 safety cont. | 1.5 A |
Environmental data
| Ambient temperature | -30 - 80 °C |
| Protection type, housing | IP65 |
Mechanical data
| Connection terminal | Screw terminal |
| Terminal style | fixed |
| Height dimension | 75 mm |
| Width dimension | 52 mm |
| Depth dimension | 33 mm |
| Net weight | 130 g |
| Gross weight | 180 g |
Optional accessories
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag
chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m