Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000024","name":"LBK Bus Terminator","price":"0.00","currency":"AUD","category":["A0100","A0100B0170","00106002457163","0010600245716380TP"]}
Actual product may vary
LBK Bus Terminator
Product ID: Z9000024
GTIN: 4046548096255
LBK bus terminator.
This article has been discontinued. The successor is C1000058.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Technical data
Environmental data
| Ambient temperature |
-20
80 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Permitted |
Mechanical data
| Net weight | 13 |
| Gross weight | 13 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. |
7439-92-1
1317-36-8 |
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 27272791 |
| ETIM Version | ETIM-7.0 |
| GTIN | 4046548096255 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
