Always well informed about products, services and trends in the automation sector

Pilz news keeps you up-to-date.
Receive Pilz news via RSS!

Subscribe to the news via RSS feed

Stay up-to-date on the subject of safe automation: News from Pilz about solutions, products, services and the company is available simply and conveniently via RSS feed.

Subscribe to the RSS feed now!
You can also enter the following link in the field provided on your RSS reader: http://www.pilz.com/rssfeeds/news_rss_AU_en.xml

Overview of the news

Man with protective vest and helmet in front of a hydrogen plant

19 June 2026

Focus on hydrogen - the most important FAQs about H2 applications

The use of hydrogen offers great opportunities for industry, but still raises many questions for users. Find out more in our FAQs on subjects such as Functional Safety in hydrogen systems, Industrial Security and manipulation protection, as well as the legal framework.

To the FAQs about the hydrogen industry
Machinery Safety Training Courses in Australia

17 June 2026

Pilz Australia Expands Machinery Safety Training to Build Industry Capability

Pilz Australia is expanding its machinery safety training in Melbourne to help engineers, managers, and safety professionals build practical capabilities in applying key standards such as AS 4024.

Machinery Safety Training Courses in Australia
Small controller PNOZmulti 2 with seal bearing the inscription PNOZmulti Machinery Regulation Compliant

17 June 2026

PNOZmulti 2 small controller now MR compliant – TÜV confirms future-proofing for machine manufacturers

With the configurable safe small controller PNOZmulti 2, you can rely on a system that already meets the requirements of the European Machinery Regulation (EU) 2023/1230 (MR). An EU type examination certificate in accordance with Article 25, issued by TÜV as an independent testing body, confirms compliance. This means that users benefit from early planning certainty, even before the regulation becomes mandatory from 20 January 2027.

PNOZmulti 2 now MR compliant
Machinery Safety Consulting Services by Pilz Australia

16 June 2026

Pilz Australia Strengthens Machinery Safety Expertise with Expanded Consulting Services

Melbourne, Australia - Pilz Australia is reinforcing its commitment to safer industrial environments with a comprehensive suite of machinery safety consulting services designed to help Australian organisations meet regulatory requirements, reduce operational risk and address emerging safety and security challenges.

Machinery Safety Consulting Services by Pilz Australia
Ethernet and round connectors with

11 June 2026

New features of the software tool PNOZmulti Configurator Version 11.7

With SRA parameter support via EtherCAT FSoE and the cascading function of the PNOZ m C0, Pilz offers a universal solution for modern machine concepts. Users benefit from reduced engineering effort and a clearly transparent safety verification.

Download it now, free of charge!
Logo Bega Group

21 May 2026

Technology and Team – Working Safely in Sync

From analysis and engineering to training: an integrated approach to sustainable production at the Bega Group

Find out how new security measures, technology and teamwork work together

19 May 2026

Burner controller PNOZmulti 2 – recertified!

The configurable burner management system PNOZmulti 2 offers a future-proof solution for the safe monitoring and control of industrial furnaces, from pre-purge through to operation of the main burner, and has been recertified by TÜV SÜD as an automatic burner control system with integrated valve monitoring function. PNOZmulti 2 Burner meets the requirements of the updated standards EN 298:2022, EN 1643:2022 and EN 50156-1:2024 (EN 50156-2:2015 unamended).

More

7 May 2026

New VDMA standard sheets for standardisation of H2 plants

The German Engineering Federation (VDMA), Europe's largest mechanical engineering association, is continuing to drive forward standardisation in the hydrogen sector of the future. Several new drafts of VDMA standard sheets are intended to clarify and harmonise key technical and regulatory requirements for hydrogen plants.

More
Logo Mencarelli Pompe e Valvole S.r.l.

5 May 2026

Modern safety technologies for a safe press upgrade

The 120-tonne hydraulic press at Mencarelli was fundamentally sound, but no longer state of the art in terms of control technology. With the complete package comprising a safety and control concept as well as a modern visualisation solution, Pilz Italy upgraded the press to the current state of the art.

More about the customer reference at Mencarelli

4 May 2026

Free webinar: EN 415 – Safe and Compliant Packaging

Which safety standards apply to modern packaging machines? In our free webinar on the EN 415 series of standards, our experts will show how the European standards are structured, how they are to be interpreted in the context of the EU Machinery Regulation and the implications of the updated EN 415-3 for manufacturers and designers.

Register for free
Customer magazine cover

30 Apr 2026

Spotlight gets off to a flying start - our digital customer magazine

Our customer magazine is starting a new chapter - from now it will be exclusively online, enhanced with powerful image and video content. With the new “Spotlight” format, twice a year we'll focus on topics that drive the industry.

Read Spotlight in full
Exhibition logo Hannover Messe

14 Apr 2026

Reminder: HANNOVER MESSE 2026 starts soon!

Visit Pilz and learn how to implement your plant and machinery safely and in compliance with the law in accordance with the EU Machinery Directive. Our experts will show you practical solutions for Industrial Security and demonstrate how to protect your production specifically from manipulation and cyber risks. Arrange your personal appointment now – we look forward to talking to you.

Arrange an appointment now
Product image with yellow arrows and numbers in the background

7 Apr 2026

Safety sensors PSEN for maximum availability

Unplanned downtimes and high service costs are a burden on machine operation. The durable safety sensors PSEN from Pilz not only offer reliable protection for human and machine, but also increase the efficiency of your plant.

Ensure efficient operation in the long term
Marelli Mako logo

26 Mar 2026

Sustainable modernisation of overhead crane with automation system PSS 4000

Special safety precautions for overhead or bridge cranes: Pilz has brought the first of several cranes at Marelli Mako into compliance with current standards. And that's been achieved without restricting operational processes for any longer than necessary. At the heart of the solution is the automation system PSS 4000.

More about the customer reference at Marelli Mako
Product image, light curtain in rugged environment with wood

23 Mar 2026

Robust safety sensor technology for rugged environments

Industrial plants require sensor technology that operates with precision and can withstand even extreme conditions. The safety sensors PSEN from Pilz are designed for dust, vibration, cold, humidity and intensive cleaning processes. With a high protection type and durable design, they ensure constantly high plant availability, from hygiene-critical areas through to metal and wood processing.

Discover robust PSEN safety sensor technology now!
CSAF logo

16 Mar 2026

Pilz Security Advisories now available in the international CSAF format

Our security reports are now available in the globally recognised and standardised CSAF format. This means that security-related information can be processed faster, more reliably and in a fully machine-readable format. This supports efficient vulnerability management and enables significantly shorter reaction times to new vulnerabilities.

More about Security Advisories in the CSAF standard

3 Mar 2026

New product finder for safety locking devices

With our new product finder, you can quickly find the right safety locking device for your application. You will find the right product based on the type of safeguard, the required guard locking and the necessary Performance Level. Start now!

Start now!
Safety and Security Whirl

23 Feb 2026

New training course: Safety Meets Security: Implications of the EU Machinery Regulation, Cyber Resilience Act and NIS 2 Directive

The interplay between machine safety and cybersecurity is bringing about profound change in the industry. Our training course shows how the new EU Machinery Regulation, the Cyber Resilience Act and the NIS 2 Directive are affecting design, operation and maintenance.

Find out more and register now!
Production manager operates software

18 Feb 2026

Interactive through the MYZEL Lifecycle Platform

Discover the MYZEL Lifecycle Platform in an interactive tour. Experience step by step how the platform supports you throughout the entire machine lifecycle – explore features, understand benefits, discover applications. Intuitive in every step, fully interactive.

Discover it interactively now!
Unilin logo

12 Feb 2026

Radar sensors PSENradar optimise safety

Unilin panels use Pilz technology for automatic reset and higher productivity.

Find out more about the solution with PSENradar at Unilin
Matthias Wimmer explains the Machinery Regulation in our webinar

4 Feb 2026

Concise knowledge of the Machinery Regulation in 30 minutes

Matthias Wimmer is Pilz’s expert in the interpretation of new standards and regulations. He knows: “It is never too early to deal with the new requirements.” That’s why he will guide you through the five-part webinar on the EU Machinery Regulation, to give machine manufacturers an overview of the pending changes in Machinery Safety. Step-by-step you will discover the key information on the publication of the EU Machinery Regulation and the procedural, organisational and technical changes, enabling advance preparation.

Watch the webinar now!

2 Feb 2026

Safety Calculator - now in accordance with EN ISO 13855:2024

With the Safety Distance Calculator, Pilz provides a free, browser-based software tool, making it much easier for users to calculate safety distances for safety light curtains. Calculations can now be carried out in accordance with the previous version of EN ISO 13855 as well as the revised EN ISO 13855:2024.

Determine the appropriate safety distance now!
Stop Time Measurement Service by Pilz

28 Jan 2026

Stop Time Measurement Service by Pilz

Stop Time Measurement is a critical service during a machine's maintenance phase. Pilz machine safety experts verify machine stopping performance and ensure precise placement of optical and presence-sensing safety devices for safe and compliant operation.

More
Yellow grey machine

26 Jan 2026

Set up safety-related control systems correctly

Discover the processes and standards that are important for the design and assessment of safety-related control systems. The focus here is on the standards for safety-related controllers: EN ISO 13849-1 and EN IEC 62061. Expand your knowledge of design principles and how to calculate the safety integrity level and performance level.

Register now and gain the know-how you need!
Man overwhelmed by compliance and audit

22 Jan 2026

Confident about audits and compliance: with MYZEL

New regulations, such as the EU Machinery Regulation, increase evidence and auditability requirements. Companies maintain an overview with the MYZEL Lifecycle Platform, because MYZEL digitally maps your operation, machinery and personnel.

Discover how MYZEL provides support
Product picture, PSENmgate

19 Jan 2026

New versions of the safety gate system PSENmgate

The new versions with upward cable outlet enable flexible integration. So you save time during installation.

Discover the new version!
Two people stand before a monitor and look at the training courses.

14 Jan 2026

The 2026 training brochure is here!

From the fundamentals through to expert training – with Pilz you are always up to date. Fast, targeted training, on-site or online – our 2026 training programme shares practical knowledge of Machinery Safety, Industrial Security and technical applications. Benefit worldwide from our expertise and ensure greater safety in your business.

Take a look and register now. Because knowledge protects!
A stocking filled with sweets

18 Dec 2025

Pilz wishes you a Merry Christmas

2025, a year in review: An eventful year is behind us. With our first digital product, a new software package, we have taken important steps towards innovation and future sustainability. We wish you a wonderful holiday season and a successful New Year!

We thank you and wish you a wonderful holiday season!
PNOZmulti module is behind a monitor displaying software

16 Dec 2025

Safe dynamic process value monitoring with PNOZmulti 2

Analogue process variables such as pressure, temperature, fill level, flow rate and many other physical variables are recorded and monitored safely and precisely with the safe analogue input module for the small controller PNOZmulti 2. Particularly noteworthy is the safety-related accuracy of 1% (per input). This plays a crucial role, especially in the hydrogen industry.

Monitor analogue values safely
Manager with tablet and futuristic IU icons in a company’s production area

15 Dec 2025

Reduce unplanned machine downtimes with MYZEL

Fewer unplanned downtimes reduce costs in your business and increase machine productivity. The MYZEL Lifecycle Platform centralises machine, process and personnel records, supports standardised workflows and shortens decision-making processes during machine downtimes.

Read more about it here
Pilz Machine Acceptance Service

8 Dec 2025

Safety begins with the design: Pilz Machine Acceptance Service

To ensure that machines operate safely and reliably, it is crucial that manufacturers and operators work closely together, right from the planning and design stages. The aim of our Machine Acceptance Service is to ensure that your machines comply with the relevant legal requirements in all key phases. Validation at the manufacturer’s and on site is particularly important. Avoid subsequent failures, retrofits and the associated costs.

Find out more now!
India

4 Dec 2025

New safety regulation in India – OTR 2024

From 1 September 2026, in India it will only be possible to sell machinery and electrical equipment that complies with the new Omnibus Technical Regulation 2024 (OTR 2024 for short). Uniform safety standards for manufacturing and import are the aim.

Find out more now!
Cover of customer magazine

2 Dec 2025

The new issue of Mensch und Automation!

In the new issue of our customer magazine, you can learn how structured, digital documentation not only contributes to legal certainty but also supports smooth, productive machine operation. One highlight: The new MYZEL Lifecycle Platform from Pilz!

Read the new issue!
Cyber Resilience Act

21 Nov 2025

Cyber Resilience Act (CRA)

The Cyber Resilience Act is an EU regulation that defines the Industrial Security requirements on products with digital elements. What new requirements does the CRA entail? We have summarised the key facts for manufacturers of products with digital elements.

Discover how best to prepare!
Product picture, IO-Link Safety Master PDP67

6 Nov 2025

At SPS in Nuremberg: IO-Link Safety Master PDP67

The further development of IO-Link technology enables seamless communication - from control level through to integration of safety-related sensors and actuators. At SPS in Nuremberg we will show you the wide range of options that the IO-Link Safety Master PDP67 from Pilz has to offer as an all-round device.

To the new I/O-Link technology
Hydrogen refuelling station

24 Sept 2025

ISO 22734-1: Important safety-related changes in 2025 compared with the 2019 version

The standard ISO 22734-1 specifies requirements for hydrogen generators that use electrolysis to split water into hydrogen and oxygen. It applies to devices in industrial, commercial and residential applications and contains information on the safe operation of electrolysers and hazard avoidance such as protection against overpressure, flashback and the formation of explosive mixtures. The standard was revised in 2025.

Find out more about ISO 22734 now!
Webinar Expert

23 Sept 2025

IO-Link Safety webinar

IO-Link now also with Safety - Watch the webinar for free. Discover how IO-Link Safety makes your automation safer and more efficient. Our experts will show you all the benefits and applications of the Pilz IO-Link Safety System.

Watch now!
Product picture

16 Sept 2025

Safety laser scanner PSENscan – now with Profinet interface

With the new Profinet interface, the Pilz safety laser scanner can be easily integrated into Profinet networks. This creates many advantages for your application, such as simple wiring and comprehensive, fast diagnostics.

More about the new Profinet interface

29 Aug 2025

Safety upgrade for highly traditional multi-stage press

Bauer modernises its 60-year-old press using Pilz components – efficient, sophisticated and future-proof.

Retrofit at Bauer – Find out more
Railway control system in the control cabinet

20 Aug 2025

Multiplexer from Deltron and Pilz

Indian signalling technology manufacturer Deltron and Pilz are setting new standards for safety and efficiency on the railway: they jointly developed the Failsafe Network Multiplexer (FNmux), which received official approval from the Indian regulatory authority Research Design and Standards Organisation (RDSO) in March 2025, and is ready to help shape the digital future of India's railway infrastructure.

Cooperation with Deltron
Picture of the new flyer on Safety and Security

28 July 2025

The new Safety and Security flyer

The new flyer from Pilz provides a compact overview of current Safety and Security requirements. Learn how to safeguard your machinery while acting efficiently and in compliance with the law. Download now and find out more.

Discover the new Safety & Security flyer from Pilz!
COVRA logo

24 July 2025

Why COVRA relies on I.A.M. for safe processes

Safe, efficient, trouble-free: Pilz Identification and Access Management protects COVRA's radioactive waste processing plant.

Find out more about the I.A.M. safety upgrade at COVRA
GP Joule logo

26 June 2025

Safe small controller PNOZmulti 2 at GP JOULE

Small controller PNOZmulti 2 monitors the transfer process on a transportable hydrogen storage unit.

Customer reference: PNOZmulti 2 at GP JOULE
Safety gate with the safety locking device PSENmlock mini

23 June 2025

Video of the safety locking device PSENmlock mini

Did you know that strong safety gate protection is also possible in the smallest of spaces? The safety locking device PSENmlock mini is the compact solution for space-critical applications – with a 60 % smaller design than PSENmlock, but still with a high holding force. Thanks to its flexible mounting options, it can be adapted to any installation situation and offers reliable safety even in tight spaces. Watch the video and see for yourself the small but powerful safety locking device PSENmlock mini!

Discover all the features in the video!
A+F Automation + Fördertechnik GmbH logo

3 June 2025

Modular hybrid safety solution at A + F

Productivity through reduced downtimes via secure and modular hybrid automation solution in the A + F Sortpacker

To customer reference at A + F
Modular safety gate system from Pilz

19 May 2025

Safety gate solutions: focus on your safety

Our safety gate solutions offer tailor-made safety for your systems. Discover the various options and find the perfect solution for your requirements. Visit our page and find out more.

More about safety gate solutions
Safety Gate Solution Bundle

7 May 2025

Safety Gate Bundle Deal - 40% OFF

For a limited time, enhance machinery safety and save significantly! Enjoy 40% off our comprehensive Safety Gate Bundle. This solution is specifically designed for machinery presenting hazardous overrun risks, offering a robust, safe solution certified up to PL e and SIL 3.

More
Safety distance between a person and a machine

6 May 2025

Positioning of safeguards in accordance with EN ISO 13855:2024

The standard EN ISO 13855 “Safety of machinery – Positioning of safeguards with respect to the approach of the human body” regulates the calculation of safety distances. We have summarised the factors you need to consider and the relevant formulas.

Familiarise yourself with the requirements of ISO 13855:2024!
Product picture, safety locking device PSENmlock

29 Apr 2025

Newly certified - Safety locking device PSENmlock

In addition to EN ISO 14119 and ISO 13849-1, PSENmlock now also meets the requirements of EN IEC 62061 and IEC 61508. What’s more, PSENmlock offers further application options with the two new protection types IP65 and IP69 (in addition to IP67). With IP69, please note that the cable must be protected against high-pressure cleaning.

Read all about the new certification!
Logo, solutions for the battery industry from Pilz

24 Apr 2025

Safety and Security solutions for safe battery production

Are you looking for Safety and Security solutions to provide comprehensive protection for battery manufacturing? Pilz supports you with safe automation solutions, compliance consulting and training in the safe production of your lithium-ion batteries.

Find out more about our solutions for the battery industry!
Logo W.E.B AG

16 Apr 2025

Automation system PSS 4000 at W.E.B AG

Automation system PSS 4000 ensures safe, fast charging of electric cars at DC charging stations at W.E.B AG

Customer reference: Automation system PSS 4000 safeguards fast DC charging of electric cars at W.E.B
Cover of the new issue of the customer magazine

7 Apr 2025

“Mensch und Automation”, 1/25: Safety and sustainability go hand in hand

For human, machine and environment: Pilz is actively committed to a sustainable future by developing innovative, environmentally-friendly solutions for our customers and providing them with individual advice and support.

Discover now!

18 Mar 2025

After the technology update, the post is really getting moving!

Automation system PSS 4000 acts as the centralised safety component to ensure smooth mail logistics at Austrian Post

Customer reference: Automation system PSS 4000 safely manages mail logistics at Austrian Post

17 Feb 2025

Generational change to safety locking device PSENslock 2

Already using the electromagnetic safety locking device PSENslock? Then you'll be convinced by the new generation PSENslock 2, which offers you even more features and can be integrated to fit your application precisely. We have summarised all the advantages for you.

To video on generational change
ÖKOPROFIT seal

12 Feb 2025

Pilz awarded the ÖKOPROFIT seal

Pilz is once again awarded the ÖKOPROFIT seal by the city of Esslingen. As a long-standing member of the environmental protection project, which has been in existence for 24 years, Pilz, together with 15 other companies from the region, is once again demonstrating how important and topical the subjects of climate protection and conservation of resources are for the local area and, above all, worldwide. The integration of sustainable business practices into everyday operations and the sustainability success factor are the driving force behind all the participating companies equally.

Discover more about our commitment.
Two paragraphs symbols are magnified with a magnifying glass.

10 Feb 2025

New portal for EU standards

The EU has set up a web portal for access to harmonised standards. Each national standards body has its own portal for national EN versions. As there are open questions regarding the copyright of international standards, only EN standards are available (without ISO EN or IEC EN).

Find out about the web portal now!
Logo ZKW Group

30 Jan 2025

New safety concept for HRC collaboration at ZKW

CE process and new safety concept with “Pilz Robot Measurement System” enables new HRC application in a pilot project at ZKW.

Customer reference: New safety concept ensures safe human-robot collaboration at ZKW
How to find the right safety relay!

13 Jan 2025

Find the right safety relay

The modular safety relay myPNOZ complements our existing range of safety relays. But when do you use myPNOZ, and when is PNOZsigma the right choice?

How to find the right safety relay!
Logo Schüco

10 Dec 2024

Access permission system PITmode flex at Schüco

Window manufacturer Schüco relies on integrated safety concept with access permission system PITmode flex

Customer reference: Safety concept including access permission system for a component test laboratory
Product photo on white background

5 Dec 2024

Save costs with decentralised periphery!

The input and output modules PDP67 are designed with protection type IP67 and are used directly in the field, forwarding signals to the safe small controller PNOZmulti 2. Two new versions of PDP67 F 8DI4DO 5/5 ION (VA) enable sensor technology to be connected directly via four 5-pin M12 female connectors. This enables the user to save time and costs during wiring.

Discover more about the new decentralised input and output module!
Pushbutton unit PITgatebox with PITreader card unit

3 Dec 2024

Pushbutton unit PITgatebox with PITreader card unit – control unit with access permission system

The PITreader card unit only allows authorised employees to access the system and execute commands. Existing RFID cards and PITreader keys are compatible.

Find out more!
Even as machine manufacturers are designing, developing and manufacturing their products, they must meet basic specifications of the CRA – and guarantee them for the expected service life of the products. Pilz provides support during implementation. (Photo: © Westend61/[westend61] via Getty Images, © Pilz GmbH & Co. KG)

20 Nov 2024

The Cyber Resilience Act (CRA) enters into force – what you need to consider now!

The CRA is directed toward manufacturers of products with digital elements (hardware and software). But what does that mean in practice? Which aspects are particularly worth a mention? Find out more in our press release. Press release: "Cyber Resilience Act (CRA)"

Find out more now!
Product picture, servo amplifiers PMC SC6 and SI6

19 Nov 2024

Safety in Motion

With drive-integrated Safe Motion, our servo amplifiers PMC SC6 and SI6 achieve safety up to Performance Level PL e. You have a flexible, scalable safety solution by individually combining all the safety functions your application requires. You also save time and reduce errors!

Safety in Motion by Pilz
People in the context of an exhibition, at a certificate presentation ceremony

14 Nov 2024

UL certification for the safe small controller PNOZmulti 2

The configurable safety controller PNOZmulti 2 has received UL listing in the “Programmable Safety Controllers” category. The certificate presentation ceremony took place at this year's SPS in Nuremberg.

More about UL certification for “Programmable Safety Controllers”
Logo ACMI S.p.A.

12 Nov 2024

Configurable small controller PNOZmulti 2 at ACMI

Small controller PNOZmulti 2 enables safe and productive monitoring of the packaging line at the bottling plant manufacturer ACMI

Customer reference: PNOZmulti 2 increases the safety and productivity of the drinks bottling plants at ACMI
White paper: Guideline on the legal situation for Industrial Security in Europe

7 Nov 2024

New white paper on Industrial Security

In Europe in recent months, numerous extensive legal texts have been published, which have a direct impact on mechanical engineering. Pilz's new guide provides a concise explanation of the most important points for machine manufacturers and operators, and provides action points and practical tips to help embed Industrial Security within your company.

Find out more now!
Product photo IndustrialPI

4 Nov 2024

IndustrialPI – The industrial PC

With IndustrialPI, Pilz supports you in the implementation of the most varied applications in industrial automation. IndustrialPI is versatile, whether purely as an industrial PC, industrial controller (soft PLC) or as an IIoT gateway for your data.

Learn all about IndustrialPI
Several AGVS travel one behind the other through a warehouse and are loaded with packages

16 Oct 2024

Machinery Regulation: What does that mean for mobile platforms?

Automated guided vehicle systems have moved into production and logistics – and the numbers are ever increasing. The AGVS standard 3691-4 exists to ensure they are operated safely. But the new Machinery Regulation also has AGVS in its sights. Find out more about the legal requirements.

Find out about the legal changes now!
Logo ATEX 2014/34/EU

9 Oct 2024

Safe explosion protection for the hydrogen industry

Certified in accordance with ATEX 2014/34/EU for Zone 2 – the safe small controller provides reliable protection in potentially explosive areas. Ideal for electrolysers, storage systems and hydrogen refuelling stations.

Learn more about the new certification now!
The new issue of

7 Oct 2024

“Mensch und Automation”, 2/24: Navigating change safely with knowledge

Standards and directives provide the framework, technology makes it possible – but it takes know-how to develop automation solutions to protect human, machine and environment.

Discover the new issue now!
Logo Donau Chemie AG

1 Oct 2024

Safety update for sustainable chemical production

At the Austrian company Donau Chemie AG, PNOZmulti 2 Burner ensures safe monitoring and control of the coke drying burner.

Customer reference: PNOZmulti 2 Burner ensures safe monitoring and control of a rotary kiln.

25 Sept 2024

The safe, modular railway control system PSSrail

PSSrail is a safe, modular railway control system, which meets the highest safety standards up to SIL 4. The railway control system paves the way for the implementation of digitisation projects in railway infrastructure and is compatible with the EULYNX standard.

Safe. Modular. And for the digital railway.
Digitisation for railway technology

23 Sept 2024

Pilz will take you safely and reliably into the digital future

Digitisation in the railway industry continues to advance: Come on board into our virtual world for the railway industry and find out more about the projects we have already implemented successfully.

Digitisation for the railway industry
Product picture PSENini

16 Sept 2024

Inductive safety switches PSENini

Safe detection of positions within a machine - with the inductive safety switches PSENini! They detect the approach of metallic objects without any contact, and supply signals about positions and end limits.

Safety switch for safe position detection
Logo of Techniplas Group

28 Aug 2024

A robot cell that's all-round safe

Radar sensor PSENradar in conjunction with PNOZmulti 2 ensures safe set-up mode of a robot cell at plastics processor Weidplas

Customer reference: Radar sensor PSENradar ensures safe set-up mode of a robot cell at Weidplas
Close-up of a man’s face, with beard and transparent goggles, looking into the distance

22 Aug 2024

Always up to date on CE marking

International compliance is of fundamental importance for safe machinery. Changes in legislation or standards require new requirements to be taken into account. But how do you always remain compliant with the latest requirements? As an experienced partner, Pilz is at your side with help and advice: with services and training specifically for CE marking, we guide you through the conformity process in accordance with the latest requirements.

Find out more now!
InnoTrans logo

13 Aug 2024

Got your ticket for InnoTrans 2024?

Visit us at InnoTrans in Hall 27, Stand 550 from 24-27 September 2024. Our experts will be happy to advise you on safe and digital solutions for the railway industry. Why not come along – we look forward to seeing you!

Find out more and book a consultation now!
Marcel Wöhner holding a microphone, delivering a speech.

12 Aug 2024

CE marking in accordance with current requirements

The principles and provisions of CE marking are included in the scope of the Machinery Regulation. How will you carry out CE marking in future? Which processes must be adapted? How do you ensure that you comply with all the specifications and requirements? We provide support with everything to do with CE marking!

Watch the video now!
Logo Starrag GmbH

30 July 2024

Operate machine tools Safely and Securely

At the machine tool manufacturers Starrag GmbH, a state-of-the-art solution provides safe entry and access management for maximum safety.

Customer reference: PITmode fusion ensures safe entry and access on machine tools, with Security included.
Compass with standards

25 July 2024

ISO 13849-1:2023 – Transition period

EN ISO 13849-1:2023 was published recently in the Official Journal of the European Union. The transition period was defined until 15 May 2027, at which point the previous standard EN ISO 13849-1:2015 will be withdrawn. However, because the currently valid Machinery Directive 2006/42/EC will be replaced by the Machinery Regulation (EU) 2023/1230 on 20 January 2027, the transition period for EN ISO 13849-1:2015 will be somewhat shorter in practice. Familiarise yourself with the changes now.

Find out more about EN ISO 13849-1:2023 now!
Logo L-TEC GmbH

13 June 2024

Safe lift, up hill and down dale

In the outdoor cabin lifts from L-TEC, PNOZmulti provides safe transport management for passenger transportation worldwide.

“Customer reference: PNOZmulti manages safe journeys with L-TEC outdoor lifts worldwide”
Safe radar sensor PSENradar

4 June 2024

New sensors for the safe radar sensor PSENradar

Two new radar sensors offer new possibilities in the field of safe protection zone monitoring: PSEN rd1.2 sensor F-FOV with a detection range of 0 to 5 metres and PSEN rd1.2 sensor F-FOV LR with a range of 0 to 9 metres. In addition to the symmetrical viewing angle, both sensors enable the configuration of asymmetrical as well as corridor-shaped viewing angles. Read more about both new innovations here.

New innovations for the safe radar sensor PSENradar
Two editions of the book

23 May 2024

Pilz is part of the "Best of German Industry"

The first edition of the book "Best of German Industry", from the Zeit publishing group, appeared in December 2023. The aim of the project is to showcase "business excellence" and provide encouragement, despite all the challenges that German industrial companies face. Pilz is one of these companies that demonstrate resilience and innovative strength.

Discover more about the "Best of German Industry" now!
The National Gallery of Australia's Body Sculpture

14 May 2024

The Art of Safety at the National Gallery of Australia

The National Gallery of Australia has showcased exemplary art since its inception, including a strong collection of experimental and abstract sculptures. The acquisition of the Body Sculpture by Jordan Wolfson, however, is the first work that the Gallery has exhibited with complex industrial robotics at a large scale. Pilz Australia was commissioned to ensure the animatronic display complied with relevant work health and safety standards in Australia.

More

7 May 2024

Press line retrofit is textbook

A safety upgrade on a press line at the Austrian firm Grass GmbH provides new process stability when forming steel.

“Customer reference: PNOZmulti 2, PSENcode and PITgatebox provide a new level of safety on an overhauled press line”
The new issue of

2 May 2024

New issue: “Mensch und Automation”

What is the impact of sustainability and digitisation on industry? Safe automation has a key role. Our digital customer magazine provides some insights.

Read the new issue now!
Operation element PIT oe ETH

19 Apr 2024

Operation element PIT oe ETH with activatable Ethernet port

New to the portfolio is the operation element PIT oe ETH with activatable Ethernet port. This gives authorised personnel the option to activate the interface temporarily, in order to install new programs or configurations or to create backup copies.

Everything about the new operation element
Two men looking at a tablet together

15 Apr 2024

The new Industrial Security Consulting Service

How do you protect machinery against cyber attacks, misuse by operators or manipulation? In future, Industrial Security will be an important component of the EC Declaration of Conformity. The new Industrial Security Consulting Service from Pilz is the solution for you: Our experts analyse your risk with regard to security vulnerabilities on the machine and create an appropriate concept for greater cyber security, plus increased employee protection and machine availability.

Discover now!
Safety locking devices PSENslock 2 and PSENmlock mini awarded product of the year in the

10 Apr 2024

Pilz safety locking devices are "Product of the year"

The safety locking devices PSENslock 2 and PSENmlock mini took first place in the readers’ vote for "Product of the year". Readers of the industry journal Computer&Automation voted for the two safety locking devices from Pilz in the Safety & Security category.

More about the award ceremony and the products

28 Mar 2024

All fired up for safety

Small controller PNOZmulti 2 Burner establishes efficient burner management in roller hearth furnaces for steel production, from Aksoylar.

“Customer reference: PNOZmulti 2 Burner undertakes burner management in roller hearth furnaces from Aksoylar Robotik”
Railway control system from Pilz with the Railway Solutions by Pilz logo

18 Mar 2024

Pilz & Trafikverket are digitising the Swedish rail network.

The Swedish Transport Administration for railway infrastructure, Trafikverket, has awarded Pilz the contract to modernise the communications structure across the rail network. In future, the railway control system from Pilz will take over communication between the interlockings and control cabinets on the line, based on the safe real-time Ethernet SafetyNET p. The digital I/O signals are transferred via glass fibre long-distance connections. The solution also guarantees safe operation in accordance with SIL4 and EN 50126.

Discover further partnerships and references here!
Logo for LogiMAT event

12 Mar 2024

Safety & Security solutions at LogiMAT 2024

Don't forget: in Stuttgart from 19-21 March, everything revolves around intralogistics solutions and process management. Visit our stand, 6B37 in Hall 6, and discover the appropriate Safety & Security solutions for your logistics application.

Our solutions for intralogistics at LogiMAT
Input module PNOZ m ES 16DI for standard applications to monitor pushbuttons and other digital sensors

26 Feb 2024

Small controllers PNOZmulti 2 – Input module for monitoring pushbuttons

To monitor pushbuttons and other digital sensors, you can use the input module PNOZ m ES 16DI for standard applications.

Further information about the new module

14 Feb 2024

Small controller PNOZmulti 2 Now with Safety-over-EtherCAT

To transfer both control and safety-related information, use EtherCAT in combination with the safe protocol Safety-over-EtherCAT FSoE (= FailSafe over EtherCAT), which transfers safety-related and non-safety-related information on the same channel. In the news you can read how to integrate the safety concept seamlessly into the machine concept.

Available now - Small controller PNOZmulti 2 now with Safety-over-EtherCAT
Employees from PILZ and TÜV Süd at the handover of the certification document

7 Feb 2024

Safe small controller PNOZmulti 2 – up and down without a care!

The base units of the PNOZmulti 2 product range and associated expansion modules have been certified by TÜV SÜD as a programmable electronic system, known as PESSRAL, in accordance with the directive 2014/33/EU.

More about certification!
Webinar Icon

15 Jan 2024

Animation for I.A.M. - Identification and Access Management

In various animations you can see quite clearly how Identification and Access Management can also protect your personnel from hazards in maintenance situations, and how you can assign various access permissions to plant and machinery. One-stop Safety and Security solution!

To the videos
A man with a hard hat on a shop floor with many plants, standing before the display on the frontmost plant

20 Dec 2023

Our portfolio of safety locking devices

We offer a wide selection of safety locking devices for your safety gate. We have restructured our website to make product selection easier.

Safety locking devices for your safety gate
NÖM AG logo

20 Dec 2023

Safe small controller PNOZmulti 2 at NÖM AG

Small controller PNOZmulti 2 replaces the obsolete muting solution in the dairy palletising system at NÖM, practically as the operation is running

Customer reference: Safe muting with PNOZmulti 2 when palletising in the cold store at NÖM
Logo with a black circle and symbols and text

6 Nov 2023

IO-Link Safety: Communicate safely at field level – in one system.

As an expert in safe automation, at SPS 2023 we will be presenting something new on the market: a complete IO-Link Safety System with Master and sensors. An economical and flexible complete solution, which simplifies integration into plant and machinery, and increases performance.

IO-Link Safety

24 Oct 2023

EPLAN Partner Network - Time-saving engineering

The EPLAN Partner Network (EPN) was established early in 2021 and pools the worldwide expertise of more than 60 cooperation partners. Pilz has been a technology partner in the EPN network right from the start. You’ll find EPLAN macros, article data und 3D control cabinet macros for our products directly in the EPLAN Tool.

Time-saving engineering with EPLAN
Product picture safety locking device PSENmlock mini

17 Oct 2023

New safety locking device PSENmlock mini

The new safety locking device PSENmlock mini for personnel protection expands Pilz’s portfolio of safety switches with guard locking. With its compact design of just 30x30x159 mm, PSENmlock mini is ideal for space-critical applications, such as flaps or covers for example.

Everything about the new safety locking device

9 Oct 2023

Mensch und Automation - now digital!

Our anniversary issue of “Mensch und Automation” takes you on a journey through 75 years of Pilz. Discover all the exciting topics in the digital version now!

To digital customer magazine
Man with laptop next to an AGVS

28 Sept 2023

Updated edition of ISO 3691-4 published

The updated edition of the international standard for automated guided vehicle systems has been available since June 2023. Our training provides an overview of the key changes for manufacturers and operators.

What are the changes?
Pilz Safety Distance Calculator

25 Sept 2023

What safety distance is required?

With applications requiring hand protection, employees are to have optimum protection and the workflow is not to be disrupted. That’s why it is essential to calculate the right safety distance.

More about the Pilz Safety Distance Calculator
Susanne Kunschert, Managing Partner of Pilz GmbH & Co. KG and Tilo Brandis, Managing Director of Pintsch GmbH

14 Sept 2023

New framework supply agreement with Pintsch

Pilz and the expert in safe railway infrastructure, Pintsch, are working together to develop innovative control and signalling technology for digitisation of the railway. By signing a framework supply agreement, the cooperation partners are taking the next step in their collaboration.

More
World map, Great Britain

7 Sept 2023

Brexit news: CE mark extended for the United Kingdom

On 1 August 2023, the British government announced that it shall remain possible to import defined products with the CE mark indefinitely, alongside the UKCA mark.

Find out more now!
Man with a tablet in front of machine

5 Sept 2023

Is my machine safe? – An efficient overview

Has some of your machinery – whether purchased new or used – been in use for a while? This video explains how the Pilz Machinery Safety Evaluation service perfectly supports you with a cost-efficient evaluation, a set of measures, a priority list and recommended actions!

To the video

5 Sept 2023

Access permission system PITreader S: Application at HT Robotics

For a mobile robot station, HT Robotics wanted to ensure that only three authorised user groups gain access to the application – the access permission system PITreader S is the solution here!

Customer reference: Safe access control for mobile tool station from HT Robotics
Key-in-pocket: sign in

28 Aug 2023

New system release PSS 4000 1.25 – Key-in-pocket solution

The key-in-pocket solution is available for the automation system PSS 4000 with system release 1.25. That way you can protect your personnel from an unplanned machine restart.

Overview of all new products
Two men standing in front of a machine

17 Aug 2023

Validation – explained in brief in the video!

Get a quick overview in the video! Only with a safety validation can you determine whether the required measures for risk reduction at the machine have been verifiably and correctly implemented! But what depth of validation is necessary and useful? Pilz introduces the new validation system that comprises three individual levels – for maximum efficiency and perfectly tailored to your needs!

To the video
Pilz Safety Distance Calculator

4 Aug 2023

Calculate the right safety distance quickly and safely

The safety distance is key for the safe operation of a plant. With the Pilz Safety Distance Calculator you can easily calculate the required distance.

Why not try it out?

27 July 2023

PITmode fusion: Application at MTU Aero Engines

Operating mode selection and access permission system PITmode fusion increases Safety and Security on crack testing machines from Rhode + Wagner

Customer reference: Identification and Access Management on crack testing machines from Rhode + Wagner
Pilz Safety Distance Calculator

20 July 2023

Calculate the right safety distance

We provide support for calculating the safety distance on safety light curtains with our Pilz Safety Distance Calculator. The necessary distance is calculated based on EN ISO 13855 and your information. Then the right products for you are displayed directly.

Test the Pilz Safety Distance Calculator now!

28 June 2023

New cooperation with ARENA2036 and SmartFactoryKL

Representatives of Pilz, ARENA2036 and SmartFactoryKL sign a Memorandum of Understanding (MoU). The foundation for the cooperation is the joint work of the partners on projects such as Catena-X and the Asset Administration Shell.

More on the new cooperation

26 June 2023

Sustainable automation with Pilz

Safe automation technology from Pilz supports our customers on the road to sustainable production that conserves resources. We always have Safety and Industrial Security in our sights, in order to guarantee a long service life for your machine.

Sustainable automation with Pilz
Top
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street

Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: [email protected]

Press Center

Telephone: +61 3 9560 0621
E-Mail: [email protected]

Open contact form
Telephone:+61 3 9560 0621
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field