PNOZmulti & Co.: Standardised safety solution for test benches

Safe test benches, even under high voltage

The Nuremberg-based special purpose machinery manufacturer testFAB42 produces test equipment with a clearly defined performance profile, including compact test benches with swivel hood and ready-to-install test cells. The aim is to provide efficient solutions, including ergonomic workflows, which prioritise the safety of operating personnel when working with voltages of up to 1,500 volts. For over 10 years, testFAB42 has relied on PNOZmulti as the central safety component in its test benches: thanks to the small controller and safe sensor technology PSEN, testFAB42 has largely been able to standardise its test benches over time. Today, testFAB42 customers receive a test bench with an integrated Pilz control and safety package, comprising products as well as an optional service package including CE marking.

Safety models covering Safety, Security and Consulting

Thanks to additional expansion modules for PNOZmulti, testFAB42 can meet customer requirements without any further PLCs or additional intelligence. The small controller evaluates the signals from all the installed electrical components, e.g. safety gate, and shuts down the system in a safety-related manner in the case of an emergency. As in the case of the testing device that probes the performance limits of an inverter. The safety locking device PSENmlock safeguards protective covers or safety gates, allowing operators to work safely, when loading and unloading equipment under test for example. In addition to Safety, the operating mode selection and access permission system PITmode fusion also covers Security functions in order to exclude accidents and reduce manipulation. In partnership with Pilz, testFAB42 customers also receive a customisable service package including advice on safety concepts, engineering services and CE marking, for example. All-round safety models essentially standardised.

Benefits at a glance

  • Thanks to the additional expansion modules, PNOZmulti eliminates the need for any further PLCs or additional intelligence.
  • The design and construction of the special purpose machinery are largely standardised
  • testFAB42 customers receive an integrated package of control and safety products, plus services including CE marking on request

Customer statement

“Over the years, we have come to recognise and appreciate the quality and safety of Pilz products. The advice and support are always exemplary, no matter what the challenge: in the end, there’s always a good solution! What's more, the Pilz name enjoys a high level of acceptance among our customers and underlines the fact that we take Safety and Security very seriously.”

Peter Schott, founder and managing director of testFAB42

About testFAB42

Founded in 2009, testFAB42 currently employs 12 staff and specialises particularly in the development and construction of customised test and inspection equipment in the fields of electronics and power electronics. The Nuremberg-based company sets the highest standards for its custom-designed test benches: its range of special purpose machinery extends from stand-alone test benches to a ready-to-install integrated solution, designed precisely to the customer’s specifications. Target sectors are primarily the automotive, supply, medical and pharmaceutical industries.

Our products in the application

Top
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street

Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: [email protected]

Inside Sales



Telephone: +61 3 9560 0621
E-Mail: [email protected]

Technical Support

Telephone: +61 3 9560 0621
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+61 3 9560 0621
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field