Control and signal devices

Safe all round

Control and signal devices

Selection of the correct control and signal devices is a key factor for the safety of man and machine. Pilz control and signal devices are therefore of use in all places that could pose dangerous situations for your staff. They may be used during the commissioning of your system and during regular operation, maintenance or service.

We provide you with an E-STOP button, muting lamps, hand-operated control devices, enabling switch and operating mode selector switch. Our products allow for short reaction times and are therefore a safe component for your application!

Advantages of the control and signal devices

  • The company’s activity is focused on the safety of man and machine
  • Reliable, high-quality products and maximum compatibility
  • Can be integrated with all Pilz control systems
  • Complies with all relevant standards and suitable certificates
  • Save costs thanks to simple, fast installation
  • Long service life thanks to functional, rugged design
  • Application range: EN/IEC 60947-5-1 and EN/IEC 60947-5-5
Advantages of the control and signal devices

With us, your staff are on the safe side

Pilz control and signal devices are of use anywhere that could pose a dangerous situation for your staff. They may be used during the commissioning of your system and during regular operation, maintenance or service.

With us, your staff are on the safe side

Industry use

Our product range: Control and signal devices

Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Sales

Telephone: +61 3 9560 0621
E-Mail: sales@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au