PNOZmulti Configurator software version 10.11

For the PNOZmulti 2 small controllers, configure a safe network via real-time Ethernet SafetyNET p RTFL between PNOZmulti 2 base units and the PMCprotego DS safe motion solution.

The PNOZmulti Configurator is a software tool used to configure the safe small controllers PNOZmulti. Software Version 10.11 enables you to use the real-time Ethernet SafetyNET p RTFL to configure a secure data exchange between PNOZmulti 2 base units (PNOZ m B0 or B1) and the safe motion solution PMCprotego DS.
PMCprotego DS is composed of the servo amplifier PMCprotego D and the safety card PMCprotego S3. 32-bit data is exchanged via RTFL, enabling short reaction times for your application. Previously you could connect up to 16 PNOZmulti 2 base units in a linear topology via the expansion module PNOZ m EF SafetyNET. Now it is also possible to incorporate the safe motion solution PMCprotego DS into the SafetyNET p network, creating a safe drive solution in conjunction with PNOZmulti 2. PNOZmulti 2 monitors the drive solution and ensures the movement is stopped in a controlled and therefore safe manner.

New version of the motion monitoring module PNOZmulti 2

A new version for the motion monitoring modules is supported for connection to the base unit PNOZmulti 2:

  • PNOZ m EF 1MM (V2.3)
  • PNOZ m EF 2MM (V2.3)

New function in Version 2.3: selectable tolerance times for track signals from the PNOZmulti 2 motion monitoring modules PNOZ m EF 1MM/2MM. A new encoder type for proximity switches with reduced diagnostics is also available, i.e. for use in wind turbines.

Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Sales

Telephone: +61 3 9560 0621
E-Mail: sales@pilz.com.au

Was this article helpful?