text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN 1.1p-23/PSEN 1.1-20/8mm/ATEX/ 1unit

Product ID: 504223
Magnetic safety switch PSENmag, with safety switch and square actuator, ATEX certificate, 4-pin M8 male connector, incl. 1 pair CABLE/M8/CLIP to secure 1 M8 plug-in connector

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
ATEX  
electrosuisse  
EAC (Eurasian)  
TÜV  
ECOLAB  
Sensor principle magnetic  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Suitable for series connection no  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Switching voltage 24  
ATEX certificate number SEV 12 ATEX 0121 X  
ATEX category gas
ATEX category dust II 3D Ex mc tc IIIC T80°C  
ATEX application area X X: -10°C ≤ ta ≤ +55°C  
Ambient temperature -10 - 55  °C
Max. ambient temp. at Hmax
Max. ambient temp. at 2000 m +55 °C  
Climatic suitability standard IEC 60068-2-30  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Pollution degree clear.&creep. 3  
Protection type, housing IP65  
IP67  
Type 1 actuator PSEN 1.1-20  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M8, 4-pin male  
Housing material upper part PC  
Height dimension 42.8  mm
Width dimension 26  mm
Depth dimension 13  mm
Net weight 31  g
Gross weight 41  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274401  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002544  
UNSPSC 25 39122205  
GTIN 4046548003529  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

CABLE/M8/CLIP
CABLE/M8/CLIP C1000080
Manipulation protection for plug-in connector and protection againstunintended disconnection, for single use, 4 pieces for securing 4 M8 plug-in connectors
PSEN Kabel Gerade/cable straightplug 2m
PSEN Kabel Gerade/cable straightplug 2m 533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 2m
PSEN Distanzplatte / spacer (10 pcs.)
PSEN Distanzplatte / spacer (10 pcs.) 534310
Spacer for PSEN 1.1 and PSEN 2.1, PU = 10 pieces.
PSEN Winkel / bracket
PSEN Winkel / bracket 532110
Mounting bracket PSENmag, PU = 1 piece.
PSEN Kabel Gerade/cable straightplug 5m
PSEN Kabel Gerade/cable straightplug 5m 533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 2m
PSEN Kabel Winkel/cable angleplug 2m 533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 2m
PSEN reverse spacer (2 pcs.)
PSEN reverse spacer (2 pcs.) 534320
Reverse mounting plate, for all PSEN square design, PU = 2 pieces.
PSEN Kabel Winkel/cable angleplug 5m
PSEN Kabel Winkel/cable angleplug 5m 533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 10m
PSEN Kabel Gerade/cable straightplug 10m 533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 30m
PSEN Kabel Gerade/cable straightplug 30m 533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Winkel/cable angleplug 10m
PSEN Kabel Winkel/cable angleplug 10m 533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 30m
PSEN Kabel Winkel/cable angleplug 30m 533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 30m

Obligatory accessories

PSEN Kabel Gerade/cable straightplug 2m
PSEN Kabel Gerade/cable straightplug 2m 533111
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Winkel/cable angleplug 2m
PSEN Kabel Winkel/cable angleplug 2m 533110
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 2m
PSEN Kabel Gerade/cable straightplug 5m
PSEN Kabel Gerade/cable straightplug 5m 533121
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Winkel/cable angleplug 5m
PSEN Kabel Winkel/cable angleplug 5m 533120
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 5m
PSEN Kabel Gerade/cable straightplug 10m
PSEN Kabel Gerade/cable straightplug 10m 533131
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Winkel/cable angleplug 10m
PSEN Kabel Winkel/cable angleplug 10m 533130
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 10m
PSEN Kabel Gerade/cable straightplug 30m
PSEN Kabel Gerade/cable straightplug 30m 533141
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket straight M8, on open line end, A-coded, cable length: 30m
PSEN Kabel Winkel/cable angleplug 30m
PSEN Kabel Winkel/cable angleplug 30m 533140
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket angled M8, on open line end, A-coded, cable length: 30m