text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
21 Products found
PNOZ yh1 2DI 24VDC
2A000002
GTIN: 4046548087819
Head module for the modular safety relay myPNOZ, communication with expansion modules, supply voltage for myPNOZ, 1 input function, 2 test pulse outputs for detection of shorts acrosscontacts and short circuits, 1 signal output, 1 rotary switch for selecting the functions, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi1 4DI
2A000004
GTIN: 4046548087833
Expansion module for the modular safety relay myPNOZ, 2 input functions, input functions AND-linked, 2 signal outputs, 2 rotary switches for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi2 4DI OR
2A000011
GTIN: 4046548090949
Expansion module for the modular safety relay myPNOZ, 2 input functions, input functions OR-linked, 2 signal outputs, 2 rotary switches for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi3 2DI T3A
2A000005
GTIN: 4046548087840
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 input function for connection to a two-hand pushbutton (Type III A), input functions AND-linked, 1 signal output, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi4 2DI T3C
2A000006
GTIN: 4046548087857
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 input function for connection to a two-hand pushbutton (Type III C), input functions AND-linked, 1 signal output, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yio1 2DI 2SO
2A000013
GTIN: 4046548090963
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 input function, 2 output functions, each with 1 safe semiconductor output, instantaneous, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yio2 2DI 3NO
2A000015
GTIN: 4046548090987
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 output function with 3 safe relay outputs, positive guided, instantaneous, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
PNOZ yio3 2DI 1SO 1SO t
2A000008
GTIN: 4046548087871
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 input function, 1 output function with 1 safe semiconductor output, instantaneous, and 1 input for feedback loop, 1 output function with 1 safe semiconductor output, delayed, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on-delay, LED display

On request
PNOZ yio4 2DI 3NO t
2A000010
GTIN: 4046548087895
Expansion module for the modular safety relay myPNOZ, 1 input function, 1 output function with 3 safe relay outputs, positive guided, delayed, and 1 input for feedback loop, 2 signal outputs, 1 rotary switch for setting the start type and test pulse evaluation, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on-delay, LED display

On request
PNOZ yo1 2SO
2A000012
GTIN: 4046548090956
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 2 output functions, each with 1 safe semiconductor output,instantaneous, and 1 input for feedback loop, 1 signal output, LED display

On request
PNOZ yo2 3NO
2A000014
GTIN: 4046548090970
Expansion module for the modular safety relay myPNOZ, 1 output function with 3 safe relay outputs, positive-guided, instantaneous, and 1 input for feedback loop, 1 signal output, LED display

On request
PNOZ yo3 1SO 1SO t
2A000007
GTIN: 4046548087864
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 output function with 1 safe semiconductor output, instantaneous, and 1 input for feedback loop, 1 output function with 1 safe semiconductor output, delayed, and 1 input for feedback loop, 1 signal output, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on delay, LED display

On request
PNOZ yo4 3NO t
2A000009
GTIN: 4046548087888
Expansion module for the modular safety relay myPNOZ, 1 output function with 3 safe relay outputs, positive guided, delayed and 1 input for feedback loop, 1 signal output, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on delay, LED display

On request
Adhesive seal for myPNOZ (20 pcs.)
2A000200
GTIN: 4046548103434
Adhesive seal for myPNOZ as protection against manipulation of the rotary switch settings

On request
myPNOZ connector (10pcs.)
2A000202
GTIN: 4046548103441
Connector for connecting myPNOZ modules, PU=10 pcs.

On request
PNOZ yi7 lock
2A000018
GTIN: 4046548106190
Expansion module for the modular safety relay myPNOZ, connection for supply voltage to the semiconductor outputs, 1 guard locking management function to connect one safety lockingdevice, one safe risk-free monitoring device (e.g. standstill monitor) and 2 pushbuttons to operate the safety locking device, 1 rotary switch for start type and test pulse evaluation, 1 rotary switch for outputfunction and test pulse evaluation, LED display

On request
PNOZ yo5 2NO 2NO t
2A000019
GTIN: 4046548106206
Expansion module for the modular safety relay myPNOZ, 1 output function with 2 safe relay outputs, positive guided, on-delay, and 1 input for feedback loop and with 2 safe relay outputs, positive guided, off-delay, and 1 input for feedback loop, 1 signal output, 1 rotary switch for setting the delay time, 1 rotary switch for the factor setting for the delay and for selecting the off or on-delay, LED display

On request
PNOZ yi8 4DI NO/NC
2A000020
GTIN: 4046548109986
Expansion module for the modular safety relay myPNOZ, variable input functions with 2 to 4 input functions, input functions AND-linked or input functions OR-linked for antivalent contacts or single-channel safety functions, 2 signal outputs, 1 rotary switch for setting the function, 2 rotary switches for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi6 4DI bypass
2A000017
GTIN: 4046548102406
Expansion module for the modular safety relay myPNOZ, 2 input functions, input functions AND-linked, result of the input function OR-linked with the left-hand input functions, 2 signal outputs, 2 rotary switches for setting the start type and test pulse evaluation, LED display

On request
PNOZ yi5 8DI variable
2A000016
GTIN: 4046548098860
Expansion module for the modular safety relay myPNOZ, variable input functions with 3 or 4 input functions, input functions AND-linked or input functions OR-linked or input functions 2oo3-linked, 4 signal outputs, 1 rotary switch for setting the function, 1 rotary switch for setting the start type and test pulse evaluation, LED display

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use