PES – Sensor boards

Training system for professional teaching support: the most important sensor functions

Training system for professional training support: The most important sensor functions

Product photo, sensor boards

The PES - Sensor boards are modular training systems from the Pilz Education Systems series - PES. They consist of modern, industrial components and can be used for practical training at vocational schools and universities, for example.

The PES systems are used for training purposes and can illustrate the function of a plant or machine. They also have various safety and automation functions, which are clearly arranged on boards.

View all product details

Learn on the sensor board: safeguard dangerous movement

Detailed view: sensor boards

You'll find it all on the boards: In accordance with the Machinery Directive 2006/42/EC and Machinery Regulation 2023/1230, plant and machinery must be fitted with an E-STOP device so that hazards can be averted or prevented in the case of an emergency. This is illustrated by the E-STOP pushbutton PITestop. A two-hand pushbutton or enabling switch is used to observe processes in the danger zone while the safety gate is open. The coded safety switch PSENcode takes over the safety gate monitoring function. Illuminated pushbuttons can be used to switch the dangerous movement on or off.

Select from three versions of the sensor boards:

Sensor board I: Training system module with E-STOP device, two-hand pushbutton (PITjog, to protect persons who observe processes in the danger zone while the safety gate is open) and coded safety switch for safety gate monitoring.

Sensor board II: Training system module with E-STOP device, three-stage enabling switch (PITenable, as manually operated control device when working in the danger zone) and coded safety switch for safety gate monitoring.

Sensor board III: Training system module with E-STOP device, three-stage enabling switch (PITenable, as manually operated control device when working in the danger zone) and coded safety switch for safety gate monitoring. The process is simulated at a safe, reduced speed while “Set-up mode” is active. Two initiators monitor the rotary disk of a motor.

Learning objectives of the PES - Sensor boards

  • Learning about the application of the Machinery Directive 2006/42/EC and Machinery Regulation 2023/1230
  • Safeguarding dangerous movements
  • Implementing different safety functions with functional safety
  • Using a two-hand pushbutton in different operating modes
  • Using an enabling switch or two-hand pushbutton while working in the danger zone
  • Using illuminated pushbuttons
  • Designing a control circuit
  • Performing a function test

Our product range: PES - Sensor boards

Sensor technology control panels

Training system module with emergency stop device, two-hand pushbutton, enabling switches and coded safety switches for safety gate monitoring.

Suitable expansion modules:

Further information:

Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: info@pilz.de

Technical Support

Telephone: +49 711 3409 444
E-Mail: support@pilz.com

Americas

  • Canada: +1 888-315-PILZ (315-7459)
  • Mexico: +52 55 5572 1300
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Brazil: + 55 11 4942-7032

Europe

  • Denmark: +45 74436332
  • Belgium: +32 9 321 75 70
  • United Kingdom: +44 1536 460866
  • Turkey: +90 216 577 55 52
  • Ireland: +353 21 4804983
  • Russia: +7 495 6654993
  • Austria: +43 1 7986263-444
  • Switzerland: +41 62 889 79 32
  • Sweden: +46 300 13990 / +45 74436332
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Portugal: +351 229 407 594
  • Netherlands: +31 347 320477
  • Germany: +49 711 3409 444
  • Spain: +34 938497433
  • France (toll-free): +33 3 88104000

Asia Pacific

  • Singapore: +65 6829 2920
  • Thailand: +66 210 54613
  • China: +86 400-088-3566
  • South Korea: +82 31 778 3390
  • Japan: +81 45 471 2281
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • New Zealand: +64 9 6345350
  • Taiwan: +886 70 1015 0068