Servo amplifiers PMC SI6 and PMC SC6 with Safe Motion

Safe Motion, maximum machine output!

Graphic, Safety in Motion logo

With drive-integrated Safe Motion, our servo amplifiers PMC SC6 and SI6 achieve safety up to Performance Level PL e, with all common motor feedback systems. This means you have a flexible, scalable safety solution by individually combining all the safety functions your application requires. Plant downtimes are reduced and, despite the different safety requirements of the machine components, maximum productivity is achieved. Using FSoE (FailSafe over EtherCAT), the Safe Motion solution is integrated into the machine’s safety concept, for example with the safe small controller PNOZmulti 2 as the control centre.

With Safe Motion within the drive, you save time, reduce errors and increase safety during set-up!

Precise, productive and flexible

Servo amplifier PMC SI6 multi-axis system:

Servo amplifier PMC SI6 multi-axis system

With the compact servo amplifiers PMC SI6, you have a scalable multi-axis solution, which is particularly suitable for use in large plant and machinery from four axes upwards. At a width of just 45 mm, you save valuable space in the control cabinet. The servo amplifiers are available as single and dual-axis controllers and are supplied via the power supply PMC PS6, which is available in two different power supply sizes. A scalable power supply is achieved thanks to the ability to operate several power supplies in parallel. An asymmetrical rated current load is possible when using dual-axis modules. This enables you to reduce type diversity and therefore stockholdings. The multi-axis system can be scaled to fit every application and can therefore be combined to form a powerful multi-axis system with a narrow width.

Servo amplifier PMC SC6 compact system

Servo amplifier PMC SC6 compact system

The servo amplifiers PMC SC6 represent an expandable stand-alone solution, which is ideal for use in compact plant and machinery with two to four axes. With a width of just 45 mm, you also have a space-saving solution for your control cabinet. The servo amplifiers have an integrated power supply and are available as single and dual-axis controllers as well as for asynchronous and synchronous servo motors. With the option of intermediate circuit connection, the servo amplifiers PMC SC6 use the energy generated by a drive as motor energy for a different drive and are therefore particularly energy efficient.

Compact, flexible and combinable drive controllers

With the servo amplifiers PMC SC6 and PMC SI6 you benefit from flexible, combinable drive controllers in a compact design. For six axes in the control cabinet you need an overall width of just 180 mm

Fast commissioning of the PMC SI6 and PMC SC6 is achieved by means of the electronic motor nameplate, which provides all mechanically and electronically relevant motor data in digital form – easily and with safe parameter settings. 

The drive controllers can be connected via the Ethernet-based communication protocols EtherCAT and PROFINET.

Benefits of drive-integrated Safe Motion functionality

  • High plant availability thanks to short reaction times and prevention of standstills 
  • Safety up to PL e with one encoder (standard feedback system) for Safe Motion functions in accordance with EN 61800-5-2 
  • Flexible configuration and rapid commissioning 
  • Less wiring thanks to FSoE connection
Product picture, servo amplifiers PMC SC6 and PMC SI6

Features of Safe Motion functionality

  • Open drive solution independent of motor types and feedback systems 
  • Safe stop functions in accordance with EN 61800-5-2: STO, SS1, SS2 
  • Safe Motion functions in accordance with EN 61800-5-2 up to PL e: SOS, SLS, SDI, SLI, SSR with the flexibility to adjust the error reaction 
  • Higher productivity thanks to safe monitoring functions: SOS-M, SLS-M, SDI-M, SLI-M, SSR-M with the flexibility to adjust the error reaction 
  • Safe control of quiescent current-activated, mechanical brakes 
  • Configuration of safety functions within the drive controller configuration  
  • EtherCAT FSoE interface for integration into the machine's safety concept and secure cross-communication between drives  
The function diagrams of SOS, SLS, SSR, SDI arranged in a square

Features of servo amplifiers PMC SI6 and PMC SC6

Features of servo amplifiers PMC SI6 and PMC SC6
  • Single-axis or dual-axis controller with an output rated current up to 50 A (PMC SI6) or 19 A (PMC SC6) and 250 % overload capability 
  • Compact dimensions from 45 x 343 x 265 (W x H x D in mm) 
  • Space and cost-saving one-cable solution 
  • Integrated EtherCAT or PROFINET communication 
  • Drive-integrated safety functions up to PL e: STO, SS1 (terminals, FSoE, PROFIsafe), Safe Motion (FSoE) 
  • Integrated brake control 
  • Encoder interfaces: EnDAT 3, EnDat 2.2, EnDat 2.1 (12 VDC), SSI, incremental TTL, incremental HTL, pulse/direction HTL, Resolver

Servo amplifiers for multi-axis applications

With the servo amplifiers PMC SI6 and PMC SC6 you have the optimum solution for multi-axis applications in compact to large plant and machinery. With Safe Motion functionality you can safely monitor the speeds in your application based on the operating mode, particularly during setup, manual process interventions and in a wide range of other application scenarios.  

In conjunction with our IndustrialPI as automation controller, the servo motors PMC EZ and the configurable, safe small controller PNOZmulti 2, you have a complete, economical, one-stop solution.

Servo amplifiers for multi-axis applications

Complete your solution

Our product range: Servo amplifiers PMC SI6 and PMC SC6

Servo amplifier PMC SC6 compact system

The expandable stand-alone solution for compact plant and machinery with two to four axes.

Servo amplifier PMC SI6 multi-axis system: precise, productive and flexible

The scalable multi-axis solution for use on large plant and machinery from four axes upwards.

Accessories for the servo amplifiers PMC SI6 and PMC SC6

Compatible accessories for the servo amplifiers PMC SI6 and PMC SC6
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Mexico: +52 55 5572 1300
  • Canada: +1 888-315-PILZ (315-7459)

Europe

  • France (toll-free): +33 3 88104000
  • Germany: +49 711 3409 444
  • Belgium: +32 9 321 75 70
  • United Kingdom: +44 1536 460866
  • Switzerland: +41 62 889 79 32
  • Sweden: +46 300 13990 / +45 74436332
  • Russia: +7 495 6654993
  • Austria: +43 1 7986263-444
  • Spain: +34 938497433
  • Finland: +358 10 3224030 / +45 74436332
  • Turkey: +90 216 577 55 52
  • Portugal: +351 229 407 594
  • Denmark: +45 74436332
  • Italy: +39 0362 1826711
  • Netherlands: +31 347 320477
  • Ireland: +353 21 4804983

Asia Pacific

  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • Japan: +81 45 471 2281
  • South Korea: +82 31 778 3390
  • Singapore: +65 6829 2920
  • China: +86 400-088-3566
  • New Zealand: +64 9 6345350
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Thailand: +66 210 54613
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field