Coded, non-contact safety switch PSENcode

Safety switches for safety gate and position monitoring

Coded, non-contact safety switch PSENcode

PSENcode are used to monitor the position of guards in accordance with EN 60947-5-3 and also for position monitoring. Thanks to the integrated evaluation and the standard interfaces, PSENcode is open to products from other manufacturers. So the coded safety switch fits perfectly into your environment and can be used to upgrade your plant!

Combine PSENcode with safety device diagnostics and evaluate comprehensive diagnostic data to avoid service callouts and reduce downtimes!


PSENcode for safety gate monitoring

For safety gate monitoring, PSENcode – whether in the narrow, compact or large design – offers the highest level of manipulation protection thanks to RFID technology. In the unique, fully coded version, there is only one single actuator that the sensor accepts (key lock principle). Thanks to series connection with additional sensors such as PSENcode, PSENslock and PSENsgate up to PL e of EN/ISO 13849-1, you have a highly economical and at the same time safe solution!


PSENcode for position monitoring

One version of the coded safety switch PSEN csx.19 is suitable for safe position monitoring. In this case PSENcode safely monitors up to three positions, which the sensor can also safely differentiate. Diagnostics are quick and user-friendly via LED display – whether you use the compact or the large design. Thanks to the connection type (M12 connector, 5-pin), the new PSENcode fits perfectly into any system environment!

You’ll find the required cable, connector and adapter accessories on the following page under Connection technology

New: The world’s lowest profile actuator – PSENcode low profile actuator

You can now combine the narrow or compact design of the safety switch PSENcode with the PSENcode low profile actuator. With a height of only 3,8 mm it is especially suitable for space-critical applications. The actuator has a stick or screw on design and can therefore be used on plexiglas.

PSEN cs low profile actuator

Highest level of manipulation protection in the smallest space – Benefits to you

  • Highest level of safety and plant availability
  • Highest manipulation protection
  • Versatile to use and flexible installation
  • Insensitive to shock and vibration
  • Space-saving installation due to the compact housing
  • Clear LED display for rapid diagnostics
  • Safe, complete solution when combined with Pilz control technology

Common features of the coded safety switches

Common features of the coded safety switches
  • Mode of operation: RFID transponder technology (non-magnetic action principle)
  • Diagnostic interface: 3 LEDs
  • Designs: narrow, compact or large
  • Outputs: 2 safety outputs
  • Inputs: 2 safety inputs
  • Protection type: IP67 / IPK69K
  • Coding of PSENcode for safety gate monitoring: coded, fully coded, uniquely fully coded
  • Coding of PSENcode for position monitoring: coded

Position and safety gate monitoring with the non-contact sensors PSENcode

The coded safety switch has various applications, depending on the version: from classic machine tool manufacturing to robot applications. PSENcode either performs the safety gate monitoring function or safely monitors up to three positions.

Position and safety gate monitoring with the non-contact sensors PSENcode

Industry uses of the coded safety switches

Our product range: Coded safety switches PSENcode

PSENcode – Large design

Select the right version of large-design PSENcode for you, for secure safety gate monitoring! PSEN cs1.19n is suitable for position monitoring with up to three actuators.

Accessories for PSENcode

Perfectly matched to safety switches PSENcode: Assembly guides enable fast, simple installation.

PSENcode – Slimline design

The coded safety switch PSENcode in the slimline design is used for safety gate monitoring. It is flexible to use, with several directions of actuation and switching distances.

PSENcode – Compact design

Use the small coded safety switch for safety gate monitoring with the highest level of manipulation protection. Use PSEN cs3.19n for safe position monitoring with up to three actuators.

Coded safety switches PSENcode key

The coded safety switch PSENcode key only allows authorised persons to access machine functions and prevents your machine restarting.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Brazil: + 55 11 4942-7032
  • Mexico: +52 55 5572 1300
  • Canada: +1 888-315-PILZ (315-7459)
  • United States (toll-free): +1 877-PILZUSA (745-9872)

Europe

  • Netherlands: +31 347 320477
  • Sweden: +46 300 13990 / +45 74436332
  • Spain: +34 938497433
  • Belgium: +32 9 321 75 70
  • Italy: +39 0362 1826711
  • Germany: +49 711 3409 444
  • Switzerland: +41 62 889 79 32
  • Austria: +43 1 7986263-444
  • France (toll-free): +33 3 88104000
  • Turkey: +90 216 577 55 52
  • Finland: +358 10 3224030 / +45 74436332
  • Portugal: +351 229 407 594
  • United Kingdom: +44 1536 460866
  • Ireland: +353 21 4804983
  • Russia: +7 495 6654993
  • Denmark: +45 74436332

Asia Pacific

  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • China: +86 400-088-3566
  • Japan: +81 45 471 2281
  • New Zealand: +64 9 6345350
  • Singapore: +65 6829 2920
  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • South Korea: +82 31 778 3390
  • Thailand: +66 210 54613
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field