Industrie 4.0 at Pilz

We have played an active role in Industrie 4.0 - from the start

As a member of the demonstration and research platform SmartFactoryKL we are actively involved in formulating uniform standards for Industrie 4.0. The platform's goal is to test innovative factory systems, in which the vision of Industrie 4.0 becomes a reality.

We are working jointly with the other partners of SmartFactoryKL on a production line that demonstrates the practical application of the central aspects of Industrie 4.0. A storage module by Pilz is used to provide intelligent, automated storage for the workpiece carriers. It uses control systems, various sensors, drive technology, network infrastructure components and operation and visualisation systems from Pilz.

Whitepaper "Safety at modular machines" of SmartFactory

Thanks to decentralised control intelligence, mobile service robotics, intelligent diagnostics and visualisation and Cloud connection, the Smart Factory at our Stand produces various personalised products in batch size 1. From sensor to drive and to control system and robotics, all the Pilz products are used interconnected.

Industrie 4.0 in Pilz production

Intelligent production by Pilz

Industrie 4.0 is no longer just an initiative for us, it is already a reality in the production process. We are using an intelligent workpiece carrier, developed in-house. This speeds up and simplifies the process of populating the circuit boards and the soldering process. The workpiece carriers automatically find their way from the soldering shaft to the assembly unit thanks to a built-in RFID chip.

Predictive maintenance at Pilz

Machine data will be deliberately gathered and processed for production control. Evaluating this data will yield important information about changes in the condition of the machinery and levels of wear. Maintenance can then be carried out preventively.

Predictive maintenance avoids malfunctions and downtimes. The latest versions of work documents will also be stored in a Pilz Cloud. All data and documents will then be permanently available in real time. All mobile end devices in the production process can then be called up from everywhere.

Predictive maintenance at Pilz

IT in integrated production

Industrie 4.0 safety and security

Networked production increases the demands on IT security. That is why we are investing in a comprehensive security infrastructure to monitor all data traffic. The measures include a separate computer centre reflecting the latest standards. Anomalies can be picked up at an early stage through ongoing analysis of protocol data and all other data.

In addition, different firewall systems have been installed for individual production areas, so that the necessary security level can be individually determined by zone. Stoppages and safety risks are avoided, and know-how is protected.

We are currently active in the following committees and initiatives:

"Pilz Think Tank 4.0"

Cooperation, specifically between the Information Technology and Production Technology departments, which is so pivotal for Industrie 4.0, is another top priority for us. The specially created “Pilz Think Tank 4.0” brings together members of Production and IT and equips them with the necessary resources to plan and carry out joint projects for Industrie 4.0.

 

Pilz Think Tank

Learn more about Industrie 4.0 at Pilz:

Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)

Europe

  • Turkey: +90 216 577 55 52
  • Austria: +43 1 7986263-444
  • France (toll-free): +33 3 88104000
  • Finland: +358 10 3224030 / +45 74436332
  • Italy: +39 0362 1826711
  • Netherlands: +31 347 320477
  • Switzerland: +41 62 889 79 32
  • Spain: +34 938497433
  • Belgium: +32 9 321 75 70
  • Russia: +7 495 6654993
  • Ireland: +353 21 4804983
  • Germany: +49 711 3409 444
  • Sweden: +46 300 13990 / +45 74436332
  • United Kingdom: +44 1536 460866
  • Denmark: +45 74436332
  • Portugal: +351 229 407 594

Asia Pacific

  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • New Zealand: +64 9 6345350
  • South Korea: +82 31 778 3390
  • Singapore: +65 6839 2920
  • Japan: +81 45 471 2281
  • Thailand: +66 210 54613
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • China: +86 400-088-3566
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field