Use the modern servo amplifiers from Pilz as drive controllers for operating the widest range of motor technologies. That way you can operate all common motors, from servo motors to asynchronous and linear motors. The same applies to rotary direct drives, servo linear actuators and applications with special motors.
Servo amplifiers
Servo amplifiers – the converters that control everything for you
Servo amplifiers PMC SC6 and PMC SI6
With the servo amplifiers PMC SC6 and PMC SI6 you benefit from flexible, combinable drive controllers in a compact design. Fast commissioning is achieved quite simply via the electronic motor nameplate. The drive controllers can be connected via all common communication protocols. With PMC SI6 you have a scalable multi-axis solution, which is particularly suitable for use on large plant and machinery from four axes upwards.
The PMC SC6, in contrast, is an expandable stand-alone solution, which is ideal for use on compact plant and machinery.
Servo amplifiers PMCprotego D
Use the servo amplifier PMCprotego D as a drive controller, wherever maximum flexibility and safety is required! It supports all the relevant fieldbus systems, feedback devices and motor types and is easy to integrate into existing system environments. This guarantees openness towards standard market systems.
Even the basic version contains the "safe torque off (STO)" function. The servo amplifier enables drive-integrated safety functions up to PL e with each piece of feedback, irrespective of the encoder type. Thanks to the digital motor feedback protocol HIPERFACE DSL®, PMCprotego D units require a minimum of wiring work.
Compelling benefits of servo amplifiers
- Flexible reaction to format changes and implementation of higher cycle counts thanks to modern servo technology
- Greater availability of your machine, thereby avoiding downtimes
- Optimum energy balance thanks to intermediate circuit connection with intelligent ballast circuit, no need for external ballast circuits
- Individual consultation and customer care from drive configuration to commissioning
Features of servo amplifiers
- Open hardware and software architecture
- Quick and easy to learn how to use, clear project documentation thanks to user-friendly, clearly structured user software
- Universal voltage range from 230 to 480 V (+/- 10 %)
- Servo amplifiers have a wide range of different interfaces
- Wide range of drive and status enquiry options makes for easier incorporation into the machine concept
- Precise positioning and highly dynamic control via resolvers or high-resolution encoders
- Fast commissioning and diagnostics by means of servo amplifiers
Servo amplifiers for every application
Use servo amplifiers to supply your motor with power and thereby activate it. But it can do so much more than that:
- Positioning (driven from the bus or via inputs)
- Processing of various positioning sets
- Speed control
- Torque control
- Electric gear function
- Machine tools
- Packaging machines
- Printing machinery
- Paper production
- Filling
- Handling/robotics
- Machine tools
- Pick & place
- Test rigs
- Semiconductor industry
- Special applications for servo amplifiers (e.g. strapping or welding guns)
Industries
Our product range: Servo amplifiers
Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany
Telephone: +49 711 3409-0
E-Mail: [email protected]
Telephone: +49 711 3409 444
E-Mail: [email protected]
Americas
- Mexico: +52 55 5572 1300
- United States (toll-free): +1 877-PILZUSA (745-9872)
- Canada: +1 888-315-PILZ (315-7459)
- Brazil: + 55 11 4942-7032
Europe
- France (toll-free): +33 3 88104000
- United Kingdom: +44 1536 460866
- Austria: +43 1 7986263-444
- Netherlands: +31 347 320477
- Sweden: +46 300 13990 / +45 74436332
- Germany: +49 711 3409 444
- Italy: +39 0362 1826711
- Portugal: +351 229 407 594
- Switzerland: +41 62 889 79 32
- Russia: +7 495 6654993
- Belgium: +32 9 321 75 70
- Finland: +358 10 3224030 / +45 74436332
- Ireland: +353 21 4804983
- Turkey: +90 216 577 55 52
- Spain: +34 938497433
- Denmark: +45 74436332
Asia Pacific
- China: +86 400-088-3566
- Thailand: +66 210 54613
- Japan: +81 45 471 2281
- South Korea: +82 31 778 3390
- Taiwan: +886 70 1015 0068 (ç¶å°ç¶²è·¯é»è©±)
- New Zealand: +64 9 6345350
- Singapore: +65 6829 2920
- Australia (toll-free): +61 3 9560 0621 / 1300 723 334