PSSuniversal – Communication modules for decentralised I/O systems

Customised solution for your application

Communication modules for decentralised I/O systems

The PSSuniversal communication modules allow you to implement a wide variety of applications. In combination with the PSSuniversal I/O modules, you can use the modules as remote I/Os for the field level. The result is an optimum solution for customised periphery expansion. Connection to a higher level controller is via common industrial communication protocols. The remote I/O function is also available with the special modules PSSuniversal I/O as part of the automation system PSS 4000.

Customised solution for your application – Your benefits

  • Communication with the control level takes place via commonly used fieldbus protocols
  • Safety-related and/or automation functions are processed decentrally at field level
  • Optimum availability thanks to safe block switching
  • Quick commissioning and easy configuration thanks to the independent periphery test
  • Short reaction times and absence of feedback
  • Cost-effective solution for connection to a central controller
Customised solution for your application

Quick and easy commissioning – Overview of features

Quick and easy commissioning
  • Safety-related and standard control functions - physically mixed, but logically separate
  • Designed completely in accordance with PL e of EN ISO 13849-1 and SIL 3 of IEC 61508, as well as other international standards
  • Simple configuration using our software
  • Reduction of switching times
  • Temperature-resistant modules

Communication without feedback through safe block switching

Safe block switching is used to shut down the supply voltage to a group of standard outputs (e.g. several motors) when a hazardous event occurs. So, when a potential hazard occurs (e.g. an emergency stop button is pressed), the safe shutdown of a complete plant section is guaranteed, while other sections can continue to operate.

Rapid configuration with the PSSuniversal Assistant

Put the system structure together quickly and simply via "drag & drop": The PSSuniversal Assistant is the practical configuration tool that enables you to do this. PSSuniversal Assistant is available free of charge. You can enable it to use for programming functions when you purchase a relevant licence.

Communication without feedback through safe block switching

Perfectly tailored to your particular industry application

Our product range: PSSuniversal communication modules

PSSuniversal communication modules in the automation system PSS 4000

Communication modules PSSuniversal I/O, for implementation of safety-related and standard applications in the automation system PSS 4000.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Mexico: +52 55 5572 1300
  • Canada: +1 888-315-PILZ (315-7459)
  • Brazil: + 55 11 4942-7032

Europe

  • Sweden: +46 300 13990 / +45 74436332
  • Germany: +49 711 3409 444
  • Netherlands: +31 347 320477
  • Spain: +34 938497433
  • Italy: +39 0362 1826711
  • Belgium: +32 9 321 75 70
  • Russia: +7 495 6654993
  • Finland: +358 10 3224030 / +45 74436332
  • Portugal: +351 229 407 594
  • Switzerland: +41 62 889 79 32
  • Ireland: +353 21 4804983
  • Denmark: +45 74436332
  • Austria: +43 1 7986263-444
  • United Kingdom: +44 1536 460866
  • Turkey: +90 216 577 55 52
  • France (toll-free): +33 3 88104000

Asia Pacific

  • Singapore: +65 6829 2920
  • Thailand: +66 210 54613
  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • New Zealand: +64 9 6345350
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • China: +86 400-088-3566
  • Japan: +81 45 471 2281
  • South Korea: +82 31 778 3390
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field