PSSuniversal 2 – Communication modules for remote I/O systems

The right solution for your application

Communication modules from the remote I/O system PSSuniversal 2

Communication modules from the remote I/O system PSSuniversal 2 are used as a head module, for connection to your existing system architecture. When combined with the I/O modules for PSSuniversal 2 you have a tailored solution for your periphery expansion. The Ethernet-based fieldbus modules are connected to the higher level controller via standard industrial fieldbus protocols. The corresponding failsafe protocol is always supported in addition to the fieldbus protocol.

Your benefits at a glance

  • Optimised handling during commissioning and service
  • Precise diagnostics
  • Rapid fault localisation and troubleshooting
  • Openness

Simple commissioning – An overview of the features

Features of the PSSuniversal 2 communication modules
  • Ability to adapt to PROFINET / PROFIsafe and Ethernet/IP / CIP Safety by exchanging the head module
  • Safe I/O modules universally usable in an identical manner for a wide variety of safety protocols
  • Designed for applications up to SIL 3 in accordance with IEC 61508 / PL e in accordance with EN 13849 and for other international standards
  • Simple configuration using our PASconfig software

Perfectly tailored to your particular industry application

Our product range: PSSuniversal 2 – Communication modules

PSSuniversal 2 – Safe communication modules

You use the communication modules as head modules for implementing your applications.
Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)
  • Canada: +1 888-315-PILZ (315-7459)
  • Mexico: +52 55 5572 1300

Europe

  • Belgium: +32 9 321 75 70
  • Ireland: +353 21 4804983
  • France (toll-free): +33 3 88104000
  • Sweden: +46 300 13990 / +45 74436332
  • Turkey: +90 216 577 55 52
  • Italy: +39 0362 1826711
  • Russia: +7 495 6654993
  • Portugal: +351 229 407 594
  • Finland: +358 10 3224030 / +45 74436332
  • Netherlands: +31 347 320477
  • Germany: +49 711 3409 444
  • United Kingdom: +44 1536 460866
  • Spain: +34 938497433
  • Denmark: +45 74436332
  • Switzerland: +41 62 889 79 32
  • Austria: +43 1 7986263-444

Asia Pacific

  • Thailand: +66 210 54613
  • South Korea: +82 31 778 3390
  • China: +86 400-088-3566
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
  • Japan: +81 45 471 2281
  • New Zealand: +64 9 6345350
  • Singapore: +65 6829 2920
  • Taiwan: +886 70 1015 0068 (當地網路電話)
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field