The automation system PSS 4000

Simplify your automation!

Are you looking for a safe and easy way to automate your plant or machinery? The PSS 4000 automation system is the optimum solution for smooth production – and that includes safety and automation! The PSS 4000 is already proven in numerous applications in a variety of industries.

You can assemble the automation system PSS 4000 individually to suit your own requirements. You can achieve this with control systems in various performance classes, a wide range of I/O modules as well as visualisation and engineering software.

Select the controller and the I/O modules with the functions that you require. You'll receive a system that offers you a host of possibilities: innovative control technology, simple programming with PAS4000 and web-based visualisation with PASvisu!

 

The benefits of the automation system

  • One system for the entire automation technology
  • Merging of safety and automation
  • Solution for Industrie 4.0
  • Control functions distributed in accordance with the Multi-Master principle
  • Simple programming and configuration using PAS4000 software
  • Web-based visualisation using PASvisu software
  • Safe communication via real-time Ethernet SafetyNET p
  • High flexibility due to modular system design
  • Can be integrated into existing automation structures
The benefits of the automation system

Automation system for Industrie 4.0

The controllers from the automation system PSS 4000 can be used in accordance with the Multi-Master principle. You can simply link several equal controllers via the real-time Ethernet SafetyNet p. SafetyNET p exchanges data and states between the controllers and synchronises them. So each controller knows what the other is doing.

You can program and configure all network subscribers centrally via the software platform PAS4000. The PASvisu visualisation software enables you to always keep an eye on the project. That makes handling your project really simple, however large it is! Now you can always respond swiftly and flexibly to individual customer requirements!

Automation system for Industrie 4.0

Optimum link: control project and visualisation

PASvisu and the automation system PSS 4000

With the web-based visualisation software PASvisu you have an optimum view of the automation system PSS 4000. You can link the visualisation software PASvisu directly to the control project from the PAS4000 software. That automatically gives you full access to all process variables created in the project as well as to the entire namespace of the automation system. As a result, you can benefit from shorter project run times, faster engineering and a reduced potential for error.

Your plant's data becomes visible on the Pilz Human Machine Interface PMIvisu. The operator terminal is equipped with a high-performance processor and the visualisation software PASvisu is pre-installed and ready to use. The capacitive displays are available in sizes of 7" and 12".

Merging of safety and automation

With the automation system PSS 4000 you can implement projects for safety and automation. Both worlds are merging. The system operates without feedback, guaranteeing the safety of human and machine at all times. This ensures that changes or expansions in the control section have no influence on safety.

In the PAS4000 software you can choose freely between configuration with function blocks or programming with editors in accordance with EN IEC 61131-3. Editors for safety and automation functions are always available to you in parallel.

This way to the video tutorials for PAS4000.

Video tutorials

Merging of safety and automation

Hardware-independent operation

At the start of your project configuration, you may not know exactly which hardware components you need? Not a problem with the PSS 4000 automation system! PSS 4000 enables you to create your project independently of the hardware. Only when the program is assigned to the hardware do you need to choose the corresponding components!

What if you discover that two PSSuniversal PLC controllers are functionally at their limits, for example? Then you simply integrate a third controller. The user program can be redistributed with little effort. What benefits are there for you? Shorter project times!

Our video tutorials provide more information about hardware-independent working.

Video tutorials

Hardware-independent operation

Our product range: Automation system PSS 4000

Top
Headoffice

Pilz GmbH & Co. KG
Felix-Wankel-Straße 2
73760 Ostfildern
Germany

Telephone: +49 711 3409-0
E-Mail: [email protected]

Technical Support

Telephone: +49 711 3409 444
E-Mail: [email protected]

Americas

  • Canada: +1 888-315-PILZ (315-7459)
  • Mexico: +52 55 5572 1300
  • Brazil: + 55 11 4942-7032
  • United States (toll-free): +1 877-PILZUSA (745-9872)

Europe

  • Turkey: +90 216 577 55 52
  • Austria: +43 1 7986263-444
  • Sweden: +46 300 13990 / +45 74436332
  • France (toll-free): +33 3 88104000
  • Ireland: +353 21 4804983
  • Russia: +7 495 6654993
  • Germany: +49 711 3409 444
  • Spain: +34 938497433
  • United Kingdom: +44 1536 460866
  • Netherlands: +31 347 320477
  • Portugal: +351 229 407 594
  • Switzerland: +41 62 889 79 32
  • Italy: +39 0362 1826711
  • Belgium: +32 9 321 75 70
  • Finland: +358 10 3224030 / +45 74436332
  • Denmark: +45 74436332

Asia Pacific

  • Thailand: +66 210 54613
  • China: +86 400-088-3566
  • Taiwan: +886 70 1015 0068 (當地網路電話)
  • New Zealand: +64 9 6345350
  • South Korea: +82 31 778 3390
  • Japan: +81 45 471 2281
  • Singapore: +65 6829 2920
  • Australia (toll-free): +61 3 9560 0621 / 1300 723 334
Open contact form
Telephone:+49 711 3409-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field