Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"264509","name":"PMI 509","price":"0.00","currency":"BRL","category":null}
Actual product may vary
PMI 509
Product ID: 264509
PMIopen, operator panel, 3.5", resolution 320 x 240 pixels, analogueresistive
touch-screen, TFT, 4 function keys, 4 system keys, RAM 256 MB, flash
512 MB, SD card, 1 D-Sub connector RS232 9-pin, 1 RJ4... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
PMIopen, operator panel, 3.5", resolution 320 x 240 pixels, analogueresistive touch-screen, TFT, 4 function keys, 4 system keys, RAM 256 MB, flash 512 MB, SD card, 1 D-Sub connector RS232 9-pin, 1 RJ45 port 100 MBit/s, 1 USB slave, 1 USB host, 24 V DC, 2.5 W, battery-buffered real-timeclock, open HMI platform for any common visualisation software, configurable via PMI Assistant.
General data
Approval |
CE
cULus Listed EAC (Eurasian) |
Operating system | Windows Embedded CE 6.0 |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2.5 W |
Display
Display type | TFT |
Display diagonal | 3.5 Zoll |
Display resolution | 320 x 240 |
Display colour depth | 65536 |
Type of touchscreen | resistive |
Controls
Number of keys | 8 |
CPU
Processor type | RISC processor |
Processor clock speed | 1 GHz |
RAM | 256 MB |
Size of program memory (Flash) | 512 MB |
Real-time clock present | Yes |
Removable storage media
Plug-in memory | SD card |
USB interface
Number of USB host interfaces | 1 |
CANopen interface
Number of Ethernet interfaces | 1 |
Serial interface
Number of RS 232 interfaces | 1 |
Environmental data
Ambient temperature | 0 - 50 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Protection type standard | EN 60529 |
Protection type, housing | |
UL enclosure type | 1,2,5 |
Mechanical data
Height dimension | 87 mm |
Width dimension | 157 mm |
Depth dimension | 40 mm |
Net weight | 316 g |
Gross weight | 765 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 2 device/monitor > 100 cm² |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27330201 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001412 |
Optional accessories
RT-Licence PVIS OPC-Srv f.PMI, 8 devices
261906
Runtime licence for operating the PVIS OPC server on a PMIvisu or
PMIopen. For connecting Pilz control systems (PSS, PNOZmulti, ...) via
serial or Ethernet connection and additional PMIvisu/PMIopen
(total max. 8 devices).
RT-Licence PVIS OPC-Srv f.PMI, PtoP
261905
Runtime licence for operating the PVIS OPC server on a PMIvisu or
PMIopen. For connecting a Pilz control system (PSS, PNOZmulti, ...)point to point
via serial or Ethernet connection.