Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"261002","name":"PMI v309 MPI","price":"0.00","currency":"AUD","category":null}
PMI v309 MPI
Product ID: 261002
GTIN:
Compact Touch Panel with 3.5" Color TFT Display,
32768 colors @ 320x240 Pixel.
Analogue resistive Touchscreen and
four F-keys, two Cursor keys, Enter, Esc.
Pilz XScale CPU Board 400MHz
Interfaces: RS232, RS232/422/485.
Runtime licence PMI-PRO included, unlimited I/O.
24VDC
----------------------------------------
Features:
RAM: 64MB
Ethernet: 1x
US...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Compact Touch Panel with 3.5" Color TFT Display, 32768 colors @ 320x240 Pixel. Analogue resistive Touchscreen and four F-keys, two Cursor keys, Enter, Esc. Pilz XScale CPU Board 400MHz Interfaces: RS232, RS232/422/485. Runtime licence PMI-PRO included, unlimited I/O. 24VDC ---------------------------------------- Features: RAM: 64MB Ethernet: 1x USB: 2x Fieldbus: MPI Frontpanel: Standard, eight keys ----------------------------------------
General data
| Approval |
CE
cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Power consumption DC | 4.8 W |
Display
| Display type | TFT |
| Display diagonal | 3.5 Zoll |
| Display resolution | 320 x 240 |
| Display colour depth | 32768 |
| Type of touchscreen | resistive |
Controls
| Number of keys | 8 |
CPU
| RAM | 64MB |
USB interface
| Number of USB host interfaces | 2xUSB |
Ethernet interface
| Number of Ethernet interfaces | 1 |
Fieldbus interface
| Fieldbus interface | MPI |
Serial interface
| Number of RS 232 interfaces | 1 |
Environmental data
| Ambient temperature | 0 - 50 °C |
Mechanical data
| Height dimension | 87 mm |
| Width dimension | 157 mm |
| Depth dimension | 76 mm |
| Net weight | 980 g |
| Gross weight | 1300 g |
Obligatory accessories
power connector PMI (3 pcs)
269700
PMI, accessories, supply voltage connector set, 3-pin, for PMIvisu,
PMIopen and PMImicro, 3-part, consisting of connector, socket and
bracket.
seal for PMIvisu, PMIopen, PMImicro
269701
PMI, accessories, gasket, length 1500 mm, material foam rubber, 3
mm, for PMIvisu and PMIopen (sufficient for each one 15", 12", 10"
or each two 6.5" and 5.7"), for PMImicro and PMImicro diag
(sufficient for each 3x PMImciro diag).
Mounting Kit PMIvisu,PMIopen,PMImicro
310396
Fastening kit for all display sizes of devices PMIvisu, PMIopen,
PMImicro.
PMI-PRO Editor full licence (D,GB,F,E,I)
310400
Programming software for PMI 2xx and PMIv 3xx, incl. full licence
Software multilingual (German, English, French, Spanish, Italian).
PMI-PRO Editor Transferlic. (D,GB,F,E,I)
310403
Editor Tool for PMI 2xx and PMIv 3xx, switchover licence included.
Software multilanguage (english, french, spanish, italian)
PMI-PRO Editor Upgradelic. (D,GB,F,E,I)
310405
Editor Tool for PMI 2xx and PMIv 3xx, upgrade licence included.
Software multilanguage (english, french, spanish, italian)
Optional accessories
Support PMI 2,8"/7cm - 3,5"/9cm
375255
Support for PMImicro, PMIvisu and PMIopen.
For devices with 2,8"/7cm or 3,5"/9cm Display size