Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"760100","name":"PMD s10 24-240VACDC","price":"0.00","currency":"AUD","category":null}
Actual product may vary
PMD s10 24-240VACDC
Product ID: 760100
GTIN: 4046548051865
True power monitoring device for measuring and monitoring the
true power of electrical loads,
limit values that can be set via display, can be saved to chip card,relay output: 2
changeover contacts, analogue output: 4 - 20 mA and 0 - 10 V DC
operating voltage: 24 - 240 V AC/DC, measuring voltage: 100 - 550 V AC,
measuring current: 1 - 12 A, screw t...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
True power monitoring device for measuring and monitoring the true power of electrical loads, limit values that can be set via display, can be saved to chip card,relay output: 2 changeover contacts, analogue output: 4 - 20 mA and 0 - 10 V DC operating voltage: 24 - 240 V AC/DC, measuring voltage: 100 - 550 V AC, measuring current: 1 - 12 A, screw terminals.
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Supply voltage (V) | 24 - 240 V |
| Type of supply voltage U1 | AC/DC |
| Power consumption AC | 5 VA |
| Power consumption DC | 3 W |
| Max. device circuit breaker | Max. conductor cross section |
Measuring circuit
| U meas. range analogue input | 100 - 550 V |
| I meas. range analogue input | 1 - 12 A |
| Freq. meas. range analog i/p | 0, 15 - 400 Hz |
Output signals during motor operation
| Uout during motor mode 10-0 V | 10 - 0 V |
Output signals during generator operation
| Uout during generator mode | 0 - -10 V |
| Iout during generator mode | 0 - -20 mA |
Relay outputs
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Safety contacts: AC at UL | 240 VAC G. U. |
| Relay contact material | AgNi10 |
Environmental data
| Climatic suitability to ... | EN 60068-2-78 |
| Ambient temperature | -10 - 55 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60664-1 |
| Overvoltage category | III / II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP40 |
| Terminal protection type |
Times
| React.time analog o/p 15-60 Hz | 70 - 16 ms |
Mechanical data
| Mounting position | any |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 98 mm |
| Width dimension | 45 mm |
| Depth dimension | 120 mm |
| Net weight | 340 g |
| Gross weight | 350 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371806 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001443 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548051865 |
| Volume | 0.6 dm3 |
| Harmonized System Code | 90303370 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Optional accessories
PNOZ s Set1screw terminals 45mm
750008
Set of spare plug-in terminals, 8-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
