Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402314","name":"PIT oe ETH","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147167","0010400214716780VK"]}

Actual product may vary
PIT oe ETH
Product ID: 402314
Activatable Ethernet interfaces (RJ45), supply and
input voltage 24 V
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA UL Recognized Component |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 0.48 |
Inputs
Number of inputs | 2 |
DC voltage at input | 24 V |
Input type to EN 61131-2 | 3 |
Galv. isolation input | No |
Ethernet interface
Connector type ETHERNET int. | RJ45 |
Ethernet transmission rate | 10/100 Mbit/s |
CANopen interface
Number of Ethernet interfaces | 2 |
Environmental data
Climatic suitability to ... |
EN 60068-2-2
EN 60068-2-1 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -20 - 60 °C |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 (Zone B) |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | IP20 |
Mechanical data
Mounting position | any |
Max. cable length | 30 |
Connection terminal | Spring-loaded terminal, plugin |
Terminal style | plug-in |
Height dimension | 40 mm |
Width dimension | 30 mm |
Depth dimension | 59.2 mm |
Net weight | 42 g |
Gross weight | 60 g |
Environment
WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371292 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
UNSPSC 25 | 39122205 |
GTIN | 4046548107555 |
Volume | 0.314 dm3 |
Harmonized System Code | 85176200 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |