text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSS DI 2

Product ID: 301101
GTIN: 
Digital input module, 32 inputs, 24 VDC up to cat. 2 without test pulse.

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Approval CE  
BG  
cULus Listed  
TÜV  
EAC (Eurasian)  
Application range Failsafe  
 
Purpose of U2 Periphery supply  
Supply voltage U2 24  
24  
Type of supply voltage U2 DC  
Tolerance of U2
Number of digital inputs 32  
32  
U input to EN 61131-2 Type 1 24 V DC  
Potential isolation inputs yes  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-14  
Ambient temperature 0  
60  
Climatic suitability standard EN 60068-2-30  
Condensation permitted? Not permitted  
Vibration to standard ... EN 60068-2-6  
Protection type, mounting
Protection type, housing IP20  
Height dimension 257  
Width dimension 41  
Depth dimension 220  
Net weight 1068  
Gross weight 1249