Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"Z9000038","name":"RevPI Connect+ 16GB","price":"0.00","currency":"CHF","category":null}
Actual product may vary
RevPI Connect+ 16GB
Product ID: Z9000038
Revolution Pi Connect+ based on Raspberry Pi Compute module 3+.
Quad-Core with 1.2 GHz and 1 GB RAM and a 16 Gbyte eMMC Flash
memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI
socket and a... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Revolution Pi Connect+ based on Raspberry Pi Compute module 3+. Quad-Core with 1.2 GHz and 1 GB RAM and a 16 Gbyte eMMC Flash memory. Two Ethernet sockets, two USB sockets, one Micro-HDMI socket and a Micro-USB socket. As an operating system the device has an adapted version of Raspbian with RT-Patch, housing dimensions (H x W x D): 96 x 45 x 110.5 mm, protection type: IP 20.
General data
Approval | CE |
Technical data
Electrical data
Supply voltage (V) | 12 - 24 V |
Type of supply voltage U1 | DC |
Inputs
Number of digital inputs |
1
1 |
Environmental data
Ambient temperature | -40 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Protection type, housing |
Mechanical data
Housing material | Plastic |
Height dimension | 96 mm |
Width dimension | 45 mm |
Depth dimension | 110.5 mm |
Net weight | 224 g |
Gross weight | 230 g |
Environment
WEEE classifikation (08/2018) | 6 small IT-/communic. device |
Commercial data
ECLASS version | ECLASS-9.1 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001413 |
Optional accessories
GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi
modules. Universally suitable for all Revolution Pi base and
expansion modules.
RevPi Con MBus VHP ext. module 169 MHz
Z9000018
The RevPi Con M-Bus VHP can be used to equip the RevPi Connect with 169MHz Wireless
M-Bus. On the front of the expansion module there is
an SMA socket for connecting an antenna (antenna not
supplied with the unit), housing dimensions (H x W x D): 96 x 22.5 x
110.5 mm, protection type: IP 20.
RevPi Con MBus ext. module 868 MHz
Z9000019
The RevPi Con M-Bus can be used to equip the RevPi Connect with 868 MHzWireless
M-Bus. On the front of the expansion module there is an
SMA socket for connecting an antenna (antenna not
supplied with the unit), housing dimensions (H x W x D): 96 x 22.5 x110.5 mm,
protection type: IP 20.
RevPi Con CAN extension module
Z9000020
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus
. On the top, the module has a 4-pin connector to the CAN
bus connection, Baud rate: up to 1 MBit/s, housing dimensions (H x W x
D): 96 x 22.5 x 110.5 mm, protection type: IP 20.
Connector for CON Bridge Module
Z9000021
Jumper for ConBridge to connect the individual Revolution Pi
modules. Only suitable for RevPi Connect in connection with RevPi Con
expansion modules.